Motion Industries - Free CAD models - Air Cylinder CY3B10-250 - TraceParts
Motion Industries
By Motion Industries

Air Cylinder CY3B10-250

Manufacturer SMC
Description CY3B-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 10 mm Bore, 250 mm Stroke, Basic Guide - Standard Type
Manufacturer Part Number CY3B10-250
MI Item Number 04208838
Distributor Motion Industries
Motion Internal Description CY3B10-250
E-Shop link https://www.motionindustries.com/products/sku/04208838
Bore Diameter 10 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Basic Guide - Standard
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 23 psi
Mounting Orientation Horizontal;Inclined;Vertical
Operating Pressure Range 23 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized
Overall Height 25 mm
Overall Length 331 mm
Overall Width 25 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 152 psi
Seal Kit CY3B10-PS
Series CY3B
Stroke Adjuster Type None
Stroke Length 250 mm
Weight 0.75 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 04208838 CY3B-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 10 mm Bore, 250 mm Stroke, Basic Guide - Standard Type 10 mm Rubber Bumper Magnetically Coupled Basic Guide - Standard 102 psi 23 psi Horizontal;Inclined;Vertical 23 to 102 psi 14 to 140°F Magnetized 25 mm 331 mm 25 mm Double-Acting Female M5x0.8 ISO 152 psi CY3B10-PS CY3B None 250 mm 0.75 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map