Motion Industries - Free CAD models - Air Cylinder CDY1S15H-350B - TraceParts
Motion Industries
By Motion Industries

Air Cylinder CDY1S15H-350B

Manufacturer SMC
Description CY1S-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 15 mm Bore, 350 mm Stroke, Slide Bearing Guide Type
Manufacturer Part Number CDY1S15H-350B
MI Item Number 05120927
Distributor Motion Industries
Motion Internal Description CDY1S15H-350B
E-Shop link https://www.motionindustries.com/products/sku/05120927
Bore Diameter 15 mm
Cushion Type 2 PC Shock Absorber
Cylinder Style Magnetically Coupled
Guide Type Slide Bearing Guide
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 26 psi
Mounting Orientation Ceiling;Horizontal;Vertical;Wall
Mounting Type Rail
Operating Pressure Range 26 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Rail
Overall Height 40 mm
Overall Length 462 mm
Overall Width 89 mm
Piping Type Bilateral Piping
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure 152 psi
Seal Kit CY1S15-PS-N
Series CY1S
Stroke Adjuster Type B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt)
Stroke Length 350 mm
Weight 3.52 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Cushion Type Cylinder Style Guide Type Maximum Operating Pressure Minimum Operating Pressure Mounting Orientation Mounting Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Piping Type Piston Action Port Gender Port Size Port Thread Standard Proof Pressure Seal Kit Series Stroke Adjuster Type Stroke Length Weight
1 1 05120927 CY1S-Magnetically Coupled Rodless Air Cylinder, Double-Acting, 15 mm Bore, 350 mm Stroke, Slide Bearing Guide Type 15 mm 2 PC Shock Absorber Magnetically Coupled Slide Bearing Guide 102 psi 26 psi Ceiling;Horizontal;Vertical;Wall Rail 26 to 102 psi 14 to 140°F Magnetized, Switch Rail 40 mm 462 mm 89 mm Bilateral Piping Double-Acting Female M5x0.8 ISO 152 psi CY1S15-PS-N CY1S B = (Left: Shock Absorber + Adjusting Bolt), (Right: Shock Absorber + Adjusting Bolt) 350 mm 3.52 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map