Motion Industries - Free CAD models - Acme Screw, 92076 - TraceParts
Motion Industries
By Motion Industries

Acme Screw, 92076

Manufacturer Nook
Description Acme Screw, 0.7500 in Nominal Screw Diameter, Right Hand, 72 in Length
Manufacturer Part Number 92076
MI Item Number 01304950
Distributor Motion Industries
Motion Internal Description 92076 ACME SCREW 3/4-6 RH S/S 6 FT
E-Shop link https://motionindustries.com/products/sku/01304950
Material 900 - Stainless Steel
Acme Screw Type Acme Screw
Form 2C
Lash (Max Axial) 0.008 in
Lead Accuracy 0.166 in
Length 72 in
Nomial Rod Diameter 0.7500 in
Nominal Screw Diameter 0.7500 in
Pitch 0.166 in
Root Diameter Minimum 0.537 in
Starts 1
Thread Code 76
Thread Direction Right Hand
Threads Per Inch 6
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Acme Screw Type Form Lash (Max Axial) Lead Accuracy Length Nomial Rod Diameter Nominal Screw Diameter Pitch Root Diameter Minimum Starts Thread Code Thread Direction Threads Per Inch
1 1 01304950 Acme Screw, 0.7500 in Nominal Screw Diameter, Right Hand, 72 in Length 900 - Stainless Steel Acme Screw 2C 0.008 in 0.166 in 72 in 0.7500 in 0.7500 in 0.166 in 0.537 in 1 76 Right Hand 6

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map