Motion Industries - Free CAD models - Acme Screw, 13070 - TraceParts
Motion Industries
By Motion Industries

Acme Screw, 13070

Manufacturer Nook
Description Acme Screw, 0.7500 in Nominal Screw Diameter, Right Hand, 144 in Length
Manufacturer Part Number 13070
MI Item Number 00926092
Distributor Motion Industries
Motion Internal Description 13070 ACME SCREW 3/4-10 RH 12 FT
E-Shop link https://motionindustries.com/products/sku/00926092
Material 4140 - Alloy Steel
Acme Screw Type Acme Screw
Form 2C
Lash (Max Axial) 0.007 in
Lead Accuracy 0.1 in
Length 144 in
Nomial Rod Diameter 0.7500 in
Nominal Screw Diameter 0.7500 in
Pitch 0.1 in
Root Diameter Minimum 0.608 in
Starts 1
Thread Code 70
Thread Direction Right Hand
Threads Per Inch 10
CAD models
Share

Product selection

Index Selector MI Item Number Description Material Acme Screw Type Form Lash (Max Axial) Lead Accuracy Length Nomial Rod Diameter Nominal Screw Diameter Pitch Root Diameter Minimum Starts Thread Code Thread Direction Threads Per Inch
1 1 00926092 Acme Screw, 0.7500 in Nominal Screw Diameter, Right Hand, 144 in Length 4140 - Alloy Steel Acme Screw 2C 0.007 in 0.1 in 144 in 0.7500 in 0.7500 in 0.1 in 0.608 in 1 70 Right Hand 10

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map