Filter Regulator AW40-N06-Z-A

 
Manufacturer SMC
Description Filter Regulator, One-Piece, Body Size 40, 3/4 NPT, 218 psi, Manual Drain
Manufacturer Part Number AW40-N06-Z-A
MI Item Number 05624745
Distributor Motion
Motion Internal Description AW40-N06-Z-A FILTER/REGULATOR
E-Shop link https://motion.com/products/sku/05624745
Product Page https://motion.com/products/sku/05624745
Maximum Operating Pressure 145 psi
Operating Temperature Range 23 to 140 °F
Port Size 3/4 NPT
Proof Pressure 218 psi
Body Size 40
Configuration One-Piece
Drain Type Manual
Filter Rating 5 micron
Operating Medium Air
Set Pressure Range 7 to 101 psi
Type Filter Regulator
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map