Filter Regulator AC30B-N03G-V-Z-A

 
Manufacturer SMC
Description Filter Regulator, Two-Piece, Body Size 30, 145 psi, 3/8 NPT
Manufacturer Part Number AC30B-N03G-V-Z-A
MI Item Number 06876664
Distributor Motion
Motion Internal Description AC30B-N03G-V-Z-A F/R COMBO MODULAR
E-Shop link https://motion.com/products/sku/06876664
Product Page https://motion.com/products/sku/06876664
Maximum Operating Pressure 145 psi
Operating Temperature Range 23 to 140 °F
Port Size 3/8 NPT
Proof Pressure 218 psi
Included Options Round Pressure Gauge with Limit Indicator
Body Size 30
Configuration Two-Piece
Drain Type Manual
Filter Rating 5 micron
Operating Medium Air
Set Pressure Range 7 to 101 psi
Type Filter Regulator
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map