Dual Rod Compact, MGCMB40-100-R

 
Manufacturer SMC
Description Dual Rod Compact40 mm Bore Dia, Basic Mounting Type, 1/8 BSPT Port Size
Manufacturer Part Number MGCMB40-100-R
MI Item Number 04566877
Distributor Motion
Motion Internal Description MGCMB40-100-R
E-Shop link https://motion.com/products/sku/04566877
Product Page https://motion.com/products/sku/04566877
Weight 13.29 lbs
Operating Pressure Range +0.15 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Length 288 mm
Standards Met JIS
Port Gender Female
Overall Width 160 mm
Overall Height 70 mm
Port Size 1/8 BSPT
Proof Pressure +1.5 Mpa
Port Thread Standard BSPT
Mounting Type Basic
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.15 Mpa
Bore Diameter 40 mm
Piston Action Double-Acting
Rod Type Single Rod
Cushion Type Air Cushion
Pull Force at 100 psi 742 N
Push Force at 100 psi 882 N
Rod Gender Female
Rod Size 16 mm
Stroke Length 100 mm
Bearings Slide Bearing
Guided Cylinder Type Dual Rod Compact
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map