Compact Air Cylinder, CDQ2WL50TN-50DMZ-M9BWSDPCS

 
Manufacturer SMC
Description Compact Air Cylinder, CQ2 Cylinder Series
Manufacturer Part Number CDQ2WL50TN-50DMZ-M9BWSDPCS
MI Item Number 04620026
Distributor Motion
Motion Internal Description CDQ2WL50TN-50DMZ-M9BWSDPCS COMPACT
E-Shop link https://motion.com/products/sku/04620026
Product Page https://motion.com/products/sku/04620026
Weight 3.39 lbs
Mounting Type Foot
Bore Diameter 50 mm
Lead Wire Length SDPC - (0.5 m Cord Length, M12-4 Pin Connector)
Piston Action Double-Acting
Rod Type Double Rod
Stroke Length 50 mm
Compact Cylinder Type Standard
Cylinder Series CQ2
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map