Cap Screw Clamping Keyless Bushing C123M-55x85

 
Manufacturer Climax Metal Products
Description Cap Screw Clamping Keyless Bushing, C123 Series, 55 mm ID, 85 mm OD, 1.3580 in LTB
Manufacturer Part Number C123M-55x85
MI Item Number 02771809
Distributor Motion
Motion Internal Description C123M-55X85 KEYLESS LOCKING ASSY
E-Shop link https://www.motion.com/products/sku/02771809
Product Page https://www.motion.com/products/sku/02771809
Weight 1.80 lbs
Series C123
Material Steel
Flange Type No Flange
Mounting Type Internal
Outside Diameter 85 mm
Overall Length 1.673 in
Length Through Bore 1.3580 in
Maximum Transmitted Torque 1671 ft·lb
Inside Diameter 55 mm
Harmonization Code 8483.60.8000
Number of Locking Screws 8
Finish / Coating Uncoated
Component Bore Diameter 3.3465 in
Hub Contact Pressure +18644 psi
Keyless Bushing Type Cap Screw Clamping
Maximum Transmitted Thrust 18521 lbf
Mountable Length 1.043 in
Number of Tapers 1
Shaft Contact Pressure +28814 psi
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map