NEMA34 (86mm) Two-phase DC Stepper Motor 1.8 Degree - 34HD Series Encoder Type

Manufacturer MOONS'
Description NEMA34 (86mm) Two-phase DC Stepper Motor 1.8 Degree - 34HD Series Encoder Type AM34HD0404-E1000D
Part number AM34HD0404-E1000D
Product selection
Selector Model Connect Leads Length L Min. static torque (N.m) Drive Current (A) Resistance (Ω) Rotor Inertia (g.cm^2) Weight (kg)
5 AM34HD0404-E1000D A 4 66.5 3.0 7.0 0.24 1100 1.61
1 AM34HD1404-E1000D A 4 96 5.0 7.0 0.33 1850 2.71
6 AM34HD2403-E1000D A 4 125.5 7.1 7.0 0.49 2750 3.81
2 AM34HD0802-E1000D B/C 8 66.5 3.0 3.6(B)/1.8(C) 0.9(B)/3.4(C) 1100 1.61
3 AM34HD1802-E1000D B/C 8 96 5.0 3.6(B)/1.8(C) 0.9(B)/3.6(C) 1850 2.71
4 AM34HD2805-E1000D B/C 8 125.5 7.1 3.6(B)/1.8(C) 1.1(B)/4.2(C) 2750 3.81
Model
Connect
Leads
Length L
Min. static torque (N.m)
Drive Current (A)
Resistance (Ω)
Rotor Inertia (g.cm^2)
Weight (kg)
Documentation
Contact the supplier
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志
Users Who Downloaded This Product Also Downloaded
Page