NEMA17 (42mm) Two-phase DC Stepper Motor 1.8 Degree - 17HD Series with Brake

Manufacturer MOONS'
Description NEMA17 (42mm) Two-phase DC Stepper Motor 1.8 Degree - 17HD Series with Brake AM17HD4452-BR01
Part number AM17HD4452-BR01
Product selection
Selector Model Shaft Connect Leads Length L Min. static torque (N.m) Drive Current (A) Resistance (Ω) Rotor Inertia (g.cm^2) Braker Source V(W) Weight (kg)
4 AM17HD4452-BR01 Single shaft A 4 60.3 0.25 1.8 1.5 38 24(10) 0.38
1 AM17HD2438-BR01 Single shaft A 4 65.8 0.4 1.8 1.9 57 24(10) 0.43
2 AM17HD6426-BR01 Single shaft A 4 74.3 0.5 1.8 2.3 82 24(10) 0.51
3 AM17HDB410-BR01 Single shaft A 4 85.8 0.85 1.8 3.2 123 24(10) 0.75
Model
Shaft
Connect
Leads
Length L
Min. static torque (N.m)
Drive Current (A)
Resistance (Ω)
Rotor Inertia (g.cm^2)
Braker Source V(W)
Weight (kg)
Documentation
Contact the supplier
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志