LED Drivers ME035AXXXAQ Series

Manufacturer MOONS'
Description LED Drivers ME035AXXXAQ Series ME035A035AQ
Part number ME035A035AQ
Product selection
Selector Model Efficiency Output Voltage range Rated current Rated Power
1 ME035A035AQ 90% 50-100 350 35
2 ME035A045AQ 90% 39-78 450 35
3 ME035A053AQ 89% 33-66 530 35
4 ME035A070AQ 89% 25-50 700 35
5 ME035A085AQ 88% 21-41 850 35
6 ME035A092AQ 88% 19-38 920 35
7 ME035A105AQ 88% 17-33 1050 35
Model
Efficiency
Output Voltage range
Rated current
Rated Power
Contact the supplier
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志
Users Who Downloaded This Product Also Downloaded
Page