C-Grid

Obsolete
Manufacturer Molex
Description C-Grid Breakaway PCB Header, 2.54mm Pitch, Surface Mount, Dual Row, Vertical, 58 Circuits, 0.75µm Gold (Au) Plating, 6.10mm Mating Pin Length, Tube
Manufacturer Part Number 15913580
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Molex

Molex

Molex is a global electronics leader committed to making our world a better, more-connected place. With presence in more than 40 countries, Molex enables transformative technology innovation in the automotive, data center, industrial automation, healthcare, 5G, cloud and consumer device industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. For more information visit www.molex.com

Google Map