MODUTECH®
By MODUTECH®

Sprockets Series HP254

Manufacturer MODUTECH®
Description Sprocket Series HP254, type : Square, Z10, Di = 71.6 mm, Do = 82.5 mm, Square Bore = 40 mm
Part number HP254SQZ10*POM
CAD models
Share

Product selection

Index Selector Type NO. TEETH Di (mm) Do (mm) B (mm) A (mm) Square or Round Bore (mm) PRODUCT CODE
1 1 Square Z10 71.6 82.5 12 40 40 HP254SQZ10*POM
2 2 Square Z12 89 99.5 12 40 40 HP254SQZ12*POM
3 3 Square Z15 114 124 12 40 40 HP254SQZ15*POM
4 4 Square Z18 138.3 149.5 12 40 40 HP254SQZ18*POM
5 5 Round Z10 71.6 82.5 12 40 25.0 / 30 HP254SRZ10*POM
6 6 Round Z12 89 99.5 12 40 25.0 / 30 HP254SRZ12*POM
7 7 Round Z15 114 124 12 40 25.0 / 30 HP254SRZ15*POM
8 8 Round Z18 138.3 149.5 12 40 25.0 / 30 HP254SRZ18*POM
Round Bore (R) (mm)
Not applicable

Documentation

Contact the supplier

MODUTECH®

MODUTECH®

Conveyor belt industry

Google Map