1

Round Vinyl Plastic Caps - RVC Series

Manufacturer MOCAP
Description Round Vinyl Plastic Cap A1.6S
Part number A1.6S
Product selection
Selector Part Number To Fit STD Thread To Fit METRIC Thread To Fit NPT (A) Inside Diameter (mm) (B) Max Inside Length (mm) (C) Wall Thickness (mm)
1 A1.6S 1 1.6 19 0.7
2 A1.8S 1 or 2 1.8 19 0.7
3 A2.0S 2 or 3 2 20 0.7
4 A2.4S 3 or 4 2.4 25.4 0.7
5 A2.8S 4 or 5 2.8 25.4 0.8
6 A3.0S 4 or 5 3 25.4 0.8
7 A3.2S 5 or 6 3.2 38.1 0.8
8 A3.5S M4 3.5 38.1 0.8
9 A3.8S M4 3.8 38.1 0.8
10 A4.0S 8 M4 4 38.1 1
11 A4.4S 10 M5 4.4 50.8 1
12 A4.8S M5 4.8 38.1 1
13 A4.9S M5 4.9 38.1 1
14 A5.3S 12 5.3 38.1 1
15 A5.8S 1/4 - 20 M6 5.8 38.1 1
16 A6.0S 1/4 - 20 M6 6 38.1 1
17 A6.4S 1/4 - 20 6.4 38.1 1
18 A7.0S 1/4 - 20 7 38.1 1
19 A7.1S 7.1 50.8 1
20 A7.5S 5/16 - 24 M8 7.5 50.8 1
21 A7.8S 5/16 - 24 M8 7.8 50.8 1
22 A8.0S 8 50.8 1
23 A8.7S 8.7 50.8 1
24 A9.3S 3/8 - 24 9.3 50.8 1
25 A9.5S 3/8 - 24 M10 9.5 50.8 1
26 A9.9S M10 1/8 9.9 50.8 1
27 A10.3S 7/16 - 20 1/8 10.3 50.8 1.4
28 A11.1S 7/16 - 20 M12 11.1 50.8 1.4
29 A11.9S 1/2 - 20 M12 11.9 50.8 1.4
30 A12.7S 1/4 12.7 50.8 1.4
31 A13.5S 9/16 - 18 M14 1/4 13.5 50.8 1.4
32 A14.3S 9/16 - 18 14.3 50.8 1.4
33 A15.5S 5/8 - 18 M16 15.5 50.8 1.5
34 A15.9S 11/16 - 16 M16 3/8 15.9 50.8 1.5
35 A17.5S 3/4 - 16 M18 17.5 50.8 1.5
36 A19.0S 13/16 - 16 M20 19 50.8 1.5
37 A20.6S 13/16 - 16 3/4 20.6 50.8 1.5
38 A21.4S 7/8 - 14 M22 21.4 50.8 1.5
39 A22.2S 7/8 - 14 22.2 50.8 1.5
40 A23.8S 1 - 16 M24 23.8 50.8 1.5
41 A24.6S 1 - 16 M25 24.6 50.8 1.5
42 A25.4S 1-1/16 - 12 M26 3/4 25.4 50.8 1.5
43 A27.0S 1-1/16 - 12 M27 27 50.8 1.5
44 A28.6S 1-3/16 - 12 M30 28.6 50.8 1.5
45 A30.2S 1-3/16 - 12 30.2 50.8 1.5
46 A31.8S 1-5/16 - 12 M32 1 31.8 50.8 1.5
47 A33.4S 1-5/16 - 12 M35 1 33.4 38.1 1.5
48 A34.9S 1-7/16 - 12 M35,M36 34.9 50.8 1.5
49 A38.1S 1-5/8 - 12 M39,M40 38.1 50.8 1.5
50 A39.7S 1-11/16 - 12 1-1/4 39.7 38.1 1.5
51 A41.3S 1-11/16 - 12 M42 1-1/4 41.3 38.1 1.5
52 A42.0S 1-11/16 - 12 M42 1-1/4 42 38.1 1.5
53 A42.9S 1-11/16 - 12 1-1/4 42.9 38.1 1.5
54 A44.5S M45 44.5 50.8 1.5
55 A47.6S 1-7/8 - 12 M48 1-1/2 47.6 50.8 1.5
56 A48.5S 48.5 50.8 1.5
57 A50.8S 2 M52 50.8 50.8 1.5
58 A54.0S 54 50.8 1.5
59 A55.0S 55 50.8 1.5
60 A57.2S 2-1/4 - 12 M58,M60 2 57.2 50.8 1.5
61 A60.3S 2-1/2 - 12 2 60.3 50.8 1.5
62 A63.5S 2-1/2 - 12 M64 63.5 50.8 1.5
63 A66.7S M68 66.7 36 1.5
64 A68.4S 68.4 50.8 1.5
65 A69.9S M72 2-1/2 69.9 50.8 1.5
66 A76.2S M80 76.2 50.8 2
67 A80.0S 80 50.8 2
68 A89.0S M90 3 89 50.8 2
69 A92.0S 92 50.8 2
70 A95.3S 95.3 38.1 2
71 A101.6S M105 3-1/2 101.6 50.8 2
72 A114.3S M115 4 114.3 50.8 2
73 A117.5S M120 117.5 50.8 2
74 A120.0S 120 50.8 2
75 A125.0S 125 38.1 2
76 A162.0S 162 50.8 2
77 A200.0S 200 50.8 2
78 A214.0S 214 50.8 2
Part Number
To Fit STD Thread
To Fit METRIC Thread
To Fit NPT
(A) Inside Diameter (mm)
(B) Max Inside Length (mm)
(C) Wall Thickness (mm)
Contact the supplier
MOCAP Manufacturer of Quality Plastic and Rubber Products
MOCAP Ltd.