1

EPDM Rubber Washer Plugs - MEWP Series

Manufacturer MOCAP
Description EPDM Rubber Washer Plug KMFP4.5/12.0B
Part number KMFP4.5/12.0B
Product selection
Selector Part Number (A) Stem Diameter (mm) (B) Small O.D. (mm) (C) Large Diamter (D) Flange O.D. (mm) (E) Length (mm) (F) Bevel Length (mm) (G) Stem Height (mm) (H) Flange Thickness (mm)
1 KMFP2.4/10.0B 4 1.5 2.4 10 2.5 4 15 3
2 KMFP3.6/12.0B 4 2 3.6 12 3.2 4 15 3
3 KMFP4.5/12.0B 4 2.8 4.5 12 3.5 5.5 15 3
4 KMFP5.5/13.0B 5 3 5.5 13 3.5 6.5 15 3
5 KMFP7.2/15.0B 5 4 7.2 15 4 8 15 3
6 KMFP8.8/20.0B 6 4.5 8.8 20 4 12 15 3
7 KMFP10.6/22.0B 6 5.5 10.6 22 4 14 15 3
Part Number
(A) Stem Diameter (mm)
(B) Small O.D. (mm)
(C) Large Diamter
(D) Flange O.D. (mm)
(E) Length (mm)
(F) Bevel Length (mm)
(G) Stem Height (mm)
(H) Flange Thickness (mm)
Contact the supplier
MOCAP Manufacturer of Quality Plastic and Rubber Products
MOCAP Ltd.