End caps

Manufacturer MiniTec Maschinenbau GmbH & Co KG
Description ADK 45R90° Z
Part number 22.0996/1
Selection 22.0996/1
Product selection
Selector Item Order No. Description
1 22.0982/1 22.0982/1 End cap 90x32 Z grey
2 22.1065/2 22.1065/2 End cap 45x32 Alu
3 22.1064/2 22.1064/2 End cap 19x45 Alu
4 21.1666/0 21.1666/0 Pan head screw M08x10 VA with hexagon socket
5 22.1067/2 22.1067/2 End cap 45x45 Alu
6 22.0979/1 22.0979/1 End cap profile height adjustment unit grey
7 22.1068/2 22.1068/2 End cap 45x90 Alu
8 22.0983/1 22.0983/1 End cap 90x90 Z grey
9 22.1220/1 22.1220/1 End cap 19x32 Z grey
10 22.1215/1 22.1215/1 Plug 7 grey
11 22.1060/2 22.1060/2 End cap 19x32 Alu
12 22.1215/0 22.1215/0 Plug 7 black
13 22.1067/5 22.1067/5 End cap 45x45 VA
14 22.1134/1 22.1134/1 End cap 30x60 Z
15 22.1137/1 22.1137/1 End cap 45 R4 Z grey
16 22.1138/1 22.1138/1 End cap angle 16GD-Z grey
17 22.1139/1 22.1139/1 End cap angle 19GD-Z grey
18 22.1062/2 22.1062/2 End cap 32x32 Alu
19 22.1200/1 22.1200/1 Lamellar plug 7 grey
20 22.1183/1 22.1183/1 End cap GL grey for G-profile 30
21 22.1182/1 22.1182/1 End cap G grey for G-profile 30
22 22.1180/0 22.1180/0 End cap lateral guide combi
23 22.1067/4 22.1067/4 End cap 45x45 gray with slot
24 22.1001/1 22.1001/1 End cap 19x45 Z grey
25 22.1018/1 22.1018/1 End cap 45 R 60° Z grey
26 22.1017/2 22.1017/2 End cap 45 R 45° Alu
27 22.1017/1 22.1017/1 End cap 45 R 45° Z grey
28 22.1162/1 22.1162/1 End cap handle profile 32 Z
29 22.1014/1 22.1014/1 End cap 19x90 grey
30 22.1008/2 22.1008/2 End cap 90x90 Alu
31 22.1007/1 22.1007/1 End cap 45x90 Z grey
32 22.1018/2 22.1018/2 End cap 45 R 60° Alu
33 22.1003/1 22.1003/1 End cap 45x32 Z grey
34 22.1002/1 22.1002/1 End cap 32x32 Z grey
35 22.0998/1 22.0998/1 End cap MW 45x90 GD-Z grey
36 22.0997/1 22.0997/1 End cap MW 25 GD-Z grey
37 22.0996/2 22.0996/2 End cap 45 R 90° Alu
38 22.0996/1 22.0996/1 End cap 45 R 90° Z grey
39 22.1201/1 22.1201/1 Lamellar plug 9 grey
40 22.0995/1 22.0995/1 End cap 45/45° Z grey
41 22.1164/0 22.1164/0 Cover foot 45
42 22.1004/1 22.1004/1 End cap 45x45 Z grey
43 22.1024/1 22.1024/1 End cap angle 45 GD-Z grey
44 22.0999/1 22.0999/1 End cap MW 90 GD-Z grey
45 22.1019/1 22.1019/1 End cap 45 R 30° Z grey
46 22.1032/3 22.1032/3 End cap clamp profile 32x32 grey with hole D=9
47 22.1202/1 22.1202/1 Lamellar plug 15 grey
48 22.1021/1 22.1021/1 End cap 90 R 90° grey
49 22.1019/2 22.1019/2 End cap 45 R 30° Alu
50 22.1045/0 22.1045/0 Cover cap conduit 90 AL grey
51 22.1046/1 22.1046/1 End cap 45x32 grey for clamp-profile
52 22.1048/1 22.1048/1 End cap 45x180 grey
53 22.1049/1 22.1049/1 End cap 45x135 grey
54 22.1052/1 22.1052/1 End cap 45/22.5° grey
55 22.1054/0 22.1054/0 End cap handle profile right grey
56 22.1055/0 22.1055/0 End cap handle profile left grey
57 22.1056/0 22.1056/0 End cap grey for G profile
58 22.1057/0 22.1057/0 End cap 60x60 black
59 22.1057/1 22.1057/1 End cap 60x60 grey
60 22.1058/1 22.1058/1 End cap 45x60 grey
61 22.1059/1 22.1059/1 End cap 180x32 grey
62 22.1136/1 22.1136/1 End cap 45x19 grey
63 22.1208/1 22.1208/1 End cap GL for G profile
65 28.0004/1 28.0004/1 End cap LR right grey
66 28.0004/2 28.0004/2 End cap LR left black
67 28.0004/3 28.0004/3 End cap LR left grey
68 28.0094/0 28.0094/0 End cap LB 45 black
69 28.0094/1 28.0094/1 End cap LB 45 grey
70 28.0095/1 28.0095/1 End cap LB 90 grey
71 28.0101/0 28.0101/0 End cap LB 45x135 black
72 28.0101/1 28.0101/1 End cap LB 45x135 grey
73 28.0102/0 28.0102/0 End cap LB 45x180 black
74 28.0102/1 28.0102/1 End cap LB 45x180 grey
75 28.0103/0 28.0103/0 End cap LB 180 black
76 28.0103/1 28.0103/1 End cap LB 180 grey
Item
Order No.
Description
22.0996/1
Contact the supplier
MiniTec Corner stones for modern machinery
MiniTec Maschinenbau GmbH & Co.KG
MINITEC