MİKSAN Motor
By MİKSAN Motor


Immersion pumps - EP 250 Series

Manufacturer MİKSAN Motor
Description Immersion pump - EP 250/550
Part Number EP 250/550
CAD models
Share

Product selection

Index Selector Part Number Description Depth of Immersion - h (mm) a (mm) b (mm) c (mm) Weight (kg) Power (kW) Voltage (V(∆⁄Υ)) Frequency (Hz) Rated Current (A) Speed (rpm)
1 1 EP 250/200 Immersion pump - EP 250/200 200 138 242 107 14,5 0,55 230/400 50 3,70/2,15 2820
2 2 EP 250/270 Immersion pump - EP 250/270 270 138 242 107 15,1 0,55 230/400 50 3,70/2,15 2820
3 3 EP 250/350 Immersion pump - EP 250/350 350 138 242 107 15,5 0,55 230/400 50 3,70/2,15 2820
4 4 EP 250/440 Immersion pump - EP 250/440 440 138 242 107 17,2 0,55 230/400 50 3,70/2,15 2820
5 5 EP 250/550 Immersion pump - EP 250/550 550 138 242 107 18,5 0,55 230/400 50 3,70/2,15 2820
6 6 EP 252/250 Immersion pump - EP 252/250 250 138 242 107 18,0 1,1 230/400 50 5,65/3,25 2780
7 7 EP 252/320 Immersion pump - EP 252/320 320 138 242 107 18,6 1,1 230/400 50 5,65/3,25 2780
8 8 EP 252/400 Immersion pump - EP 252/400 400 138 242 107 18,9 1,1 230/400 50 5,65/3,25 2780
9 9 EP 252/490 Immersion pump - EP 252/490 490 138 242 107 20,6 1,1 230/400 50 5,65/3,25 2780

Contact the supplier

MİKSAN Motor

MİKSAN Motor

Squirrel cage electric motors and immersion pumps manufacturer

Google Map