SERVOFLEX SFC-005DA2

Manufacturer MIKI PULLEY CO., LTD.
Description SERVOFLEX SFC-005DA2-3B-3B
Part Number SFC-005DA2-3B-3B
Mass(kg) 0.010
Product selection
Selector Part Number Description Mass(kg) d1(mm) d2(mm) Allowable Torque(N.m) Maximum Allowable Error-Eccentric(mm) Maximum Allowable Error-Declination(°) Maximum allowable error-Axial Displacemen(mm) Maximum Speed(min^-1) Torshion Spring Constant(N.m/rad) Axial Spring Constant([N/mm) Moment of Inertia(kg.m^2)
1 SFC-005DA2-3B-3B SERVOFLEX SFC-005DA2-3B-3B 0.010 3 3 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
3 SFC-005DA2-3B-4B SERVOFLEX SFC-005DA2-3B-4B 0.010 3 4 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
4 SFC-005DA2-3B-5B SERVOFLEX SFC-005DA2-3B-5B 0.010 3 5 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
5 SFC-005DA2-3B-6B SERVOFLEX SFC-005DA2-3B-6B 0.010 3 6 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
6 SFC-005DA2-4B-4B SERVOFLEX SFC-005DA2-4B-4B 0.010 4 4 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
7 SFC-005DA2-4B-5B SERVOFLEX SFC-005DA2-4B-5B 0.010 4 5 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
8 SFC-005DA2-4B-6B SERVOFLEX SFC-005DA2-4B-6B 0.010 4 6 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
9 SFC-005DA2-5B-5B SERVOFLEX SFC-005DA2-5B-5B 0.010 5 5 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
10 SFC-005DA2-5B-6B SERVOFLEX SFC-005DA2-5B-6B 0.010 5 6 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
2 SFC-005DA2-6B-6B SERVOFLEX SFC-005DA2-6B-6B 0.010 5 6 0.6 0.05 0.5(one side) ±0.1 10000 250 70 0.37 x 10^-6
Part Number
Description
Mass(kg)
d1(mm)
d2(mm)
Allowable Torque(N.m)
Maximum Allowable Error-Eccentric(mm)
Maximum Allowable Error-Declination(°)
Maximum allowable error-Axial Displacemen(mm)
Maximum Speed(min^-1)
Torshion Spring Constant(N.m/rad)
Axial Spring Constant([N/mm)
Moment of Inertia(kg.m^2)
Contact the supplier
MIKI PULLEY CO., LTD. Development, manufacturing, and sales of transmission devices
MIKI PULLEY CO., LTD.
三木プーリ株式会社
三木普利株式会社