Brushless Flat DC-Micromotors

Manufacturer MICROMO
Description Brushless Flat DC-Micromotors - 1509 B
Part Number 1509 B
Diameter (mm) 15
Length (mm) 9
Speed up to (rpm) 16,000
Stall Torque (mNm) 0.97
Product selection
Selector Description PDF Diameter (mm) Length (mm) Speed up to (rpm) Stall Torque (mNm)
1 Brushless Flat DC-Micromotors - 1509 B link 15 9 16,000 0.97
2 Brushless Flat DC-Micromotors - 2610 B link 26 10 7,000 7.73
Description
PDF
Diameter (mm)
Length (mm)
Speed up to (rpm)
Stall Torque (mNm)
Contact the supplier
MICROMO Micro motors and encoder technology
MICROMO