Brushless DC Motors

Manufacturer MICROMO
Description Brushless DC Motors - 1525 BRC
Part Number 1525 BRC
Diameter (mm) 15
Length (mm) 25
No-Load Speed up to (rpm) 16,300
Stall torque up to (mNm) 4.1
Speed Range (rpm) 1,000 - 16,000
Product selection
Selector Description PDF Diameter (mm) Length (mm) No-Load Speed up to (rpm) Stall torque up to (mNm) Speed Range (rpm)
1 Brushless DC Motors - 1525 BRC link 15 25 16,300 4.1 1,000 - 16,000
2 Brushless DC Motors - 1935 BRC link 19 35 8,700 3.5 1,000 - 11,000
3 Brushless DC Motors - 3153 BRC link 31 53 5,200 50 1,000 - 6,500
Description
PDF
Diameter (mm)
Length (mm)
No-Load Speed up to (rpm)
Stall torque up to (mNm)
Speed Range (rpm)
Contact the supplier
MICROMO Micro motors and encoder technology
MICROMO