Brushless DC Micromotors — Smoovy® Technology

Manufacturer MICROMO
Description Brushless DC Micromotors — Smoovy® Technology - 0308 B
Part Number 0308 B
Diameter (mm) 3
Length (mm) 8
Speed up to (rpm) 15,000
Stall Torque (mNm) 0.017
Product selection
Selector Description PDF Diameter (mm) Length (mm) Speed up to (rpm) Stall Torque (mNm)
1 Brushless DC Micromotors — Smoovy® Technology - 0308 B link 3 8 15,000 0.017
2 Brushless DC Micromotors — Smoovy® Technology - 0515 B link 5 15 15,000 0.43
Description
PDF
Diameter (mm)
Length (mm)
Speed up to (rpm)
Stall Torque (mNm)
Contact the supplier
MICROMO Micro motors and encoder technology
MICROMO
Users Who Downloaded This Product Also Downloaded
Page