2
MICHAUD CHAILLY

A1-860 : MOYEU CANNELE - INOX

Fabricant Michaud Chailly
Désignation A1-860 : MOYEU CANNELE - INOX - A1-860-421
Ref A1-860-421
Product selection
Selector Ref Description du profil DIN 14 Nombre de cannelures d1 H7 (mm) d2 H11 (mm) d3 (mm) l1 D9 (mm) l2 DIN 7168 m (mm)
1 A1-860-11 KN 11 x 14 6 11 14 20 3 40
2 A1-860-13 KN 13 x 16 6 13 16 28 3,5 45
3 A1-860-16 KN 16 x 20 6 16 20 32 4 45
4 A1-860-18 KN 18 x 22 6 18 22 40 5 50
5 A1-860-21 KN 21 x 25 6 21 25 40 5 55
6 A1-860-23 KN 23 x 28 6 23 28 50 6 55
7 A1-860-26 KN 26 x 32 6 26 32 52 6 60
8 A1-860-28 KN 28 x 34 6 28 34 60 7 60
9 A1-860-32 KN 32 x 38 8 32 38 60 6 60
10 A1-860-36 KN 36 x 42 8 36 42 70 7 65
11 A1-860-42 KN 42 x 48 8 42 48 65 8 70
12 A1-860-421 KN 42 x 48 8 42 48 80 8 70
Ref
Description du profil DIN 14
Nombre de cannelures
d1 H7 (mm)
d2 H11 (mm)
d3 (mm)
l1 D9 (mm)
l2 DIN 7168 m (mm)
Product Description

MATIÈRE

  • Acier inoxydable 1.4305.
Documentation
Contact the supplier
MICHAUD CHAILLY Hearing items
Michaud Chailly
Users Who Downloaded This Product Also Downloaded
Page