Metraflex Co.
By Metraflex Co.

Metrasphere Style "MSO" Butyl rubber expansion joint - MSODBB1800

Manufacturer Metraflex Co.
Description Metrasphere Style "MSO" Butyl rubber expansion joint - MSODBB1800
Part Number MSODBB1800
Size I.D. [in] 18
F/F [in] 10-1/2
Axial Compression [in] 1
Axial Elongation [in] 0.625
Lateral Deflection [in] 0.875
Angular [º] 15
Deflection_Weight [lbs] 125
No. Bolt Holes 16
Body Material Butyl
Thread Size 1-1/4 Hole
Bolt Hole Drilled
Weight [lbs] 125
Flange Material Plate Steel
Maximum Pressure PSI at 170 deg F [psi] 125
SPRING RATE [lb/in] TBD
Flow Coefficient TBD
Wire Material Steel
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map