Metraflex Co.
By Metraflex Co.

Metrasphere Style "MSO" Butyl rubber expansion joint - MSODBB1000

Manufacturer Metraflex Co.
Description Metrasphere Style "MSO" Butyl rubber expansion joint - MSODBB1000
Part Number MSODBB1000
Size I.D. [in] 10
F/F [in] 9-3/8
Axial Compression [in] 1
Axial Elongation [in] 0.5
Lateral Deflection [in] 0.875
Angular [º] 15
Deflection_Weight [lbs] 68
No. Bolt Holes 12
Body Material Butyl
Thread Size 3/4 - NC
Bolt Hole Drilled
Weight [lbs] 68
Flange Material Plate Steel
Maximum Pressure PSI at 170 deg F [psi] 225
SPRING RATE [lb/in] TBD
Flow Coefficient TBD
Wire Material Steel
Compression Force [lbs] 398
Elongation Force [lbs] 455
Lateral Force [lbs] 781
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map