MEROBEL

ElectroMagnetic Powder brake with radiator

Manufacturer MEROBEL
Description FRAT 350 - ElectroMagnetic Powder brake with radiator. Nominal torque 35Nm. Through shaft.
Part Number ME321800-00
Nominal torque (Nm) 35
Power (W) 210
Note For question or sizing support, please contact merobel@merobel.com
Product selection
Selector Part Number Description Nominal torque (Nm) Power (W) Datasheet
1 ME314325-00 FRAT 20 - ElectroMagnetic Powder brake with radiator. Nominal torque 5Nm. Through shaft. Possible version with output shaft. 2 60 PDF
2 ME313925-00 FRAT 50 - ElectroMagnetic Powder brake with radiator. Nominal torque 2Nm. Through shaft. Possible version with output shaft. 5 100 PDF
3 ME321400-00 FRAT 120 - ElectroMagnetic Powder brake with radiator. Nominal torque 12Nm. Through shaft. 12 150 PDF
4 ME321800-00 FRAT 350 - ElectroMagnetic Powder brake with radiator. Nominal torque 35Nm. Through shaft. 35 210 PDF
5 ME322200-00 FRAT 650 - ElectroMagnetic Powder brake with radiator. Nominal torque 65Nm. Through shaft. 65 350 PDF
6 ME322600-00 FRAT 1200 - ElectroMagnetic Powder brake with radiator. Nominal torque 120Nm. Through shaft. 120 550 PDF
7 ME330210-00 FRAT 2002 - ElectroMagnetic Powder brake with radiator. Nominal torque 200Nm. Through shaft. 200 700 PDF
8 ME126338-00 FRAT 3500 - ElectroMagnetic Powder brake with radiator. Nominal torque 350Nm. Through shaft. 350 950 PDF
9 ME330910-00 FRAT 5001 - ElectroMagnetic Powder brake with radiator. Nominal torque 500Nm. Through shaft / high torque. Possible version with output shaft. 500 1800 PDF
10 ME331210-00 FRAT 10001 - ElectroMagnetic Powder brake with radiator. Nominal torque 1000Nm. Through shaft / high torque. Possible version with output shaft. 1000 3000 PDF
Part Number
Description
Nominal torque (Nm)
Power (W)
Datasheet
Contact the supplier
MEROBEL EMP Brakes & Clutches (ElectroMagnetic Particles), Web Tension Controllers and Electronics, various sensors and transducers for force and torque control
MEROBEL