MEROBEL

ElectroMagnetic Powder brake

Manufacturer MEROBEL
Description FAT 5001 - ElectroMagnetic Powder brake. Nominal torque 500Nm. Through shaft / high torque. Possible version with output shaft.
Part Number ME330900-00
Nominal torque (Nm) 500
Power (W) 1000
Note For question or sizing support, please contact merobel@merobel.com
Product selection
Selector Part Number Description Nominal torque (Nm) Power (W) Datasheet
1 ME314320-00 FAT 20 - ElectroMagnetic Powder brake. Nominal torque 5Nm. Through shaft. Possible version with output shaft. 2 40 PDF
2 ME313920-00 FAT 50 - ElectroMagnetic Powder brake. Nominal torque 2Nm. Through shaft. Possible version with output shaft. 5 70 PDF
3 ME321300-00 FAT 120 - ElectroMagnetic Powder brake. Nominal torque 12Nm. Through shaft. 12 75 PDF
4 ME321700-00 FAT 350 - ElectroMagnetic Powder brake. Nominal torque 35Nm. Through shaft. 35 100 PDF
5 ME322100-00 FAT 650 - ElectroMagnetic Powder brake. Nominal torque 65Nm. Through shaft. 65 150 PDF
6 ME317400-00 FAT 1200 - ElectroMagnetic Powder brake. Nominal torque 120Nm. Through shaft. 120 300 PDF
7 ME330200-00 FAT 2002 - ElectroMagnetic Powder brake. Nominal torque 200Nm. Through shaft. 200 400 PDF
8 ME126170-00 FAT 3500 - ElectroMagnetic Powder brake. Nominal torque 350Nm. Through shaft. 350 470 PDF
9 ME330900-00 FAT 5001 - ElectroMagnetic Powder brake. Nominal torque 500Nm. Through shaft / high torque. Possible version with output shaft. 500 1000 PDF
10 ME331200-00 FAT 10001 - ElectroMagnetic Powder brake. Nominal torque 1000Nm. Through shaft / high torque. Possible version with output shaft. 1000 1700 PDF
Part Number
Description
Nominal torque (Nm)
Power (W)
Datasheet
Contact the supplier
MEROBEL EMP Brakes & Clutches (ElectroMagnetic Particles), Web Tension Controllers and Electronics, various sensors and transducers for force and torque control
MEROBEL