1

Control slides TRP Vertical mounting as Z-AXIS (TRP40 and TRP60)

Stroke from 15 to 50 mm. They are made with an anodized aluminium body; the slide is supported on cylinders made of hardened and ground steel or stainless steel, with pitch 1 adjustment screw. Sliding on self-lubricating bronze bushings.

Manufacturer Meccanica Besnatese
Description Stroke from 15 to 50 mm. They are made with an anodized aluminium body; the slide is supported on cylinders made of hardened and ground steel or stainless steel, with pitch 1 adjustment screw. Sliding on self-lubricating bronze bushings.
Table Model TRP40 travel 15
A (mm) 28
B (mm) 132
Position 1
Product selection
Selector Table Model A (mm) B (mm) Position
1 TRP40 travel 15 28 132 1
2 TRP40 travel 15 28 132 2
3 TRP60 travel 30 48 172 1
4 TRP60 travel 30 48 172 2
Table Model
A (mm)
B (mm)
Position
Contact the supplier
Meccanica Besnatese The company is specialised in manufacturing on third parties’ account and producing linear tables for industrial handling.
Meccanica Besnatese