1

Precision tables TV series

Range available from small to large-size systems, in compliance with standard instructions.

Manufacturer Meccanica Besnatese
Description Range available from small to large-size systems, in compliance with standard instructions.
Type of table Tv00 75/50
A (mm) 52
B (mm) 25
D (mm) 75
E (mm) 50
F-G (mm) -
I (mm) 12
L1 (mm) 2x12,5
L2 (mm) 20
P (mm) 1x50
d1 (mm) 4,5
L3 (mm) 25
L4 (mm) 38
d2 (mm) M5
M According to the motor type
A1 (mm) 51
B1 (mm) 24
I1 (mm) 20
I2 (mm) 24
D (mm) 22
S1 (mm) 12
S2 (mm) 36
df (mm) M2,5
da (mm) 5
L (mm) 16
Product selection
Selector Type of table A (mm) B (mm) D (mm) E (mm) F-G (mm) I (mm) L1 (mm) L2 (mm) P (mm) d1 (mm) L3 (mm) L4 (mm) d2 (mm) M A1 (mm) B1 (mm) I1 (mm) I2 (mm) D (mm) S1 (mm) S2 (mm) df (mm) da (mm) L (mm)
1 Tv00 75/50 52 25 75 50 - 12 2x12,5 20 1x50 4,5 25 38 M5 According to the motor type 51 24 20 24 22 12 36 M2,5 5 16
2 Tv00 125/70 52 25 125 75 - 12 2x25 20 1x75 4,5 50 38 M5 According to the motor type 51 24 20 24 22 12 36 M2,6 5 16
3 Tv0 100/75 75 32 100 75 - 17 2x12,5 32 1x75 5,5 50 52 M5 According to the motor type 74 31 26 38 35 7 29 M3 6 12
4 Tv0 150/100 75 32 150 100 - 17 2x25 32 1x100 5,5 75 52 M5 According to the motor type 74 31 26 38 35 7 29 M4 6 12
5 Tv01 150/100 100 45 150 100 - 15 2x37,5 50 1x75 5,5 50 75 M5 According to the motor type 100 44 35,4 35,4 43 9 27 M3 6 10
6 Tv01 200/100 100 45 200 - 15 2x62,5 50 1x76 5,5 50 75 M5 According to the motor type 100 44 35,4 35,4 43 9 27 M3 6 10
7 Tv1 125/250 125 50 250 125 37,5 15 2x25 90 4x50 5,5 90 100 M5 According to the motor type 125 48 35,4 35,4 43 9 27 M3 6 10
8 Tv1 125/300 125 50 300 125 37,5 15 2x50 90 4x51 5,5 90 100 M5 According to the motor type 125 48 35,4 35,4 43 9 27 M4 6 10
9 Tv2 160/370 160 68 370 160 55 18 2x35 125 6x50 7 125 100 M6 According to the motor type 160 66 50 50 54 10 33 M5 10 15
10 Tv2 160/420 160 68 420 160 55 18 2x36 125 7x50 7 125 100 M6 According to the motor type 160 66 50 50 54 10 33 M6 10 15
11 Tv2 160/470 160 68 470 160 55 18 2x37 125 8x50 7 125 100 M6 According to the motor type 160 66 50 50 54 10 33 M7 10 15
12 Tv3 210/450 200 80 450 210 70 18 2x100 170 5x50 9 170 150 M8 According to the motor type 200 78 60 60 63 15 47 M6 12 20
13 Tv3 210/500 200 80 500 210 70 18 2x100 170 6x50 9 170 150 M8 According to the motor type 200 78 60 60 63 15 47 M7 12 20
14 Tv3 210/550 200 80 550 210 70 18 2x100 170 7x50 9 170 150 M8 According to the motor type 200 78 60 60 63 15 47 M8 12 20
Type of table
A (mm)
B (mm)
D (mm)
E (mm)
F-G (mm)
I (mm)
L1 (mm)
L2 (mm)
P (mm)
d1 (mm)
L3 (mm)
L4 (mm)
d2 (mm)
M
A1 (mm)
B1 (mm)
I1 (mm)
I2 (mm)
D (mm)
S1 (mm)
S2 (mm)
df (mm)
da (mm)
L (mm)
Contact the supplier
Meccanica Besnatese The company is specialised in manufacturing on third parties’ account and producing linear tables for industrial handling.
Meccanica Besnatese