Small linear solenoids for intensive use series 8.54

Manufacturer MECALECTRO
Description Small linear solenoids for intensive use series 8.54, nominal stroke: 4 mm, protection rating: IP00
Part number 8.54.AA.62
Mass 45 g
Product selection
Selector Part number Nominal stroke (mm) Standard voltage Type Incorporating return spring Plunger retainer Total weight (g)
1 8.54.AA.62 4 24 Vcc Push Pull Yes No 45
Part number
Nominal stroke (mm)
Standard voltage
Type
Incorporating return spring
Plunger retainer
Total weight (g)
Documentation
Contact the supplier
mecalectro Manufacturer of solenoids
MECALECTRO