Industrial solenoid series 8.25 Diesel

Manufacturer MECALECTRO
Description Industrial solenoid series 8.25 Diesel, nominal stroke: 25 mm, protection rating: IP43
Part number C.8.25W.AJ.78
Mass 1.8 kg
Product selection
Selector Part number Nominal stroke (mm) Standard voltage Type Incorporating return spring Plunger retainer Total weight (kg) Protection rating
1 C.8.25W.AJ.78 25 24 Vcc Pull Yes No 1.8 IP43
Part number
Nominal stroke (mm)
Standard voltage
Type
Incorporating return spring
Plunger retainer
Total weight (kg)
Protection rating
Documentation
Contact the supplier
mecalectro Manufacturer of solenoids
MECALECTRO