Single roller, horizontally rotatable

Manufacturer MEA Metal Applications GmbH
Description Single roller, horizontally rotatable
Part Number T010336342
Product selection
Selector Part Number Description size loading capacity per double roller gate weight per leaf/hand-operated gate weight per leaf/electrically operated
1 T010336342 Single roller, horizontally rotatable Gr. 0 30 kg 60 kg 15 kg
2 T010336352 Single roller, horizontally rotatable Gr. 1 50 kg 100 kg 25 kg
3 T010336362 Single roller, horizontally rotatable Gr. 2 100 kg 200 kg 50 kg
4 T010336372 Single roller, horizontally rotatable Gr. 3 200 kg 400 kg 100 kg
Part Number
Description
size
loading capacity per double roller
gate weight per leaf/hand-operated
gate weight per leaf/electrically operated
Documentation
Contact the supplier
MEA Metal Applications GmbH Innovative Metal Applications
MEA Metal Applications GmbH