1

Woodruff keys to DIN 6888

Manufacturer mbo Oßwald
Standard DIN 6888
Description Woodruff keys to DIN 6888
Part number 10 34 0010 0014
Product selection
Selector Order number Width b, h9 Height h, h12 For shaft diameter d1, allocation 1, above For shaft diameter d1, allocation 1, up to For shaft diameter d1, allocation 2, above For shaft diameter d1, allocation 2, up to Diameter d2 Diameter admiss. diff. Bevelled/ rounded r1 Bevelled/ rounded admiss. diff. Length L ≈ Shaft groove, width b (fixed sit P9 simple sit N9) Shaft groove, depth t1, row A Shaft groove, depth t1, row B Shaft groove, depth t1, diff. for A a. B Shaft groove diameter, d2 +0,5 Hub groove, width b (firm seat P9 loose seat J9) Hub groove, depth t2, row A Hub groove, depth t2, row B Hub groove, depth t2, admiss diff. for A Hub groove, depth t2, admiss diff. for B Rounding of groove bottom, r2 Rounding of groove bottom, admiss. diff.
1 10 34 0010 0014 1 1.4 3 4 6 8 4 -0.1 0.2 +0.1 3.82 1 1 1 +0,1 4 1 0.6 0.6 +0.1 +0.1 0.2 -0,1
2 10 34 0015 0026 1.5 2.6 4 6 8 10 7 -0.1 0.2 +0.1 6.76 1.5 2 2 +0,1 7 1.5 0.8 0.8 +0.1 +0.1 0.2 -0,1
3 10 34 0020 0026 2 2.6 6 8 10 12 7 -0.1 0.2 +0.1 6.76 2 1.8 1.8 +0,1 7 2 1 1 +0.1 +0.1 0.2 -0,1
4 10 34 0020 0037 2 3.7 6 8 10 12 10 -0.1 0.2 +0.1 9.66 2 2.9 2.9 +0,1 10 2 1 1 +0.1 +0.1 0.2 -0,1
5 10 34 0025 0037 2.5 3.7 8 10 12 17 10 -0.1 0.2 +0.1 9.66 2.5 2.9 2.9 +0,1 10 2.5 1 1 +0.1 +0.1 0.2 -0,1
6 10 34 0030 0037 3 3.7 8 10 12 17 10 -0.1 0.2 +0.1 9.66 3 2.5 2.8 +0,1 10 3 1.4 1.1 +0.1 +0.1 0.2 -0,1
7 10 34 0030 0050 3 5 8 10 12 17 13 -0.1 0.2 +0.1 12.65 3 3.8 4.1 +0,1 13 3 1.4 1.1 +0.1 +0.1 0.2 -0,1
8 10 34 0030 0065 3 6.5 - - 12 17 16 -0.1 0.2 +0.1 15.72 3 5.3 5.6 +0,1 16 3 1.4 1.1 +0.1 +0.1 0.2 -0,1
9 10 34 0040 0050 4 5 10 12 17 22 13 -0.1 0.2 +0.1 12.65 4 3.5 4.1 +0,1 13 4 1.7 1.1 +0.1 +0.1 0.2 -0,1
10 10 34 0040 0065 4 6.5 10 12 17 22 16 -0.1 0.2 +0.1 15.72 4 5 5.6 +0,1 16 4 1.7 1.1 +0.1 +0.1 0.2 -0,1
11 10 34 0040 0075 4 7.5 - - 17 22 19 -0.1 0.2 +0.1 18.57 4 6 6.6 +0,1 19 4 1.7 1.1 +0.1 +0.1 0.2 -0,1
12 10 34 0050 0065 5 6.5 12 17 22 30 16 -0.1 0.2 +0.1 15.72 5 4.5 5.4 +0,1 16 5 2.2 1.3 +0.1 +0.1 0.2 -0,1
13 10 34 0050 0075 5 7.5 12 17 22 30 19 -0.1 0.2 +0.1 18.57 5 5.5 6.4 +0,1 19 5 2.2 1.3 +0.1 +0.1 0.2 -0,1
14 10 34 0050 0090 5 9 - - 22 30 22 -0.1 0.2 +0.1 21.63 5 7 7.9 +0,2 22 5 2.2 1.3 +0.1 +0.1 0.2 -0,1
15 10 34 0060 0075 6 7.5 17 22 30 38 19 -0.1 0.4 +0.2 18.57 6 5.1 6 +0,1 19 6 2.6 1.7 +0.1 +0.1 0.4 -0,2
16 10 34 0060 0090 6 9 17 22 30 38 22 -0.1 0.4 +0.2 21.63 6 6.6 7.5 +0,1 22 6 2.6 1.7 +0.1 +0.1 0.4 -0,2
17 10 34 0060 0100 6 10 17 22 30 38 25 -0.2 0.4 +0.2 24.49 6 7.6 8.5 +0,2 25 6 2.6 1.7 +0.1 +0.1 0.4 -0,2
18 10 34 0060 0110 6 11 - - 30 38 28 -0.2 0.4 +0.2 27.35 6 8.6 9.5 +0,2 28 6 2.6 1.7 +0.1 +0.1 0.4 -0,2
19 10 34 0080 0090 8 9 22 30 38 22 -0.1 0.4 +0.2 21.63 8 6.2 7.5 +0,2 22 8 3 1.7 +0.1 +0.1 0.4 -0,2
20 10 34 0080 0110 8 11 22 30 38 28 -0.2 0.4 +0.2 27.35 8 8.2 9.5 +0,2 28 8 3 1.7 +0.1 +0.1 0.4 -0,2
21 10 34 0080 0130 8 13 - - 38 32 -0.2 0.4 +0.2 31.43 8 10.2 11.5 +0,2 32 8 3 1.7 +0.1 +0.1 0.4 -0,2
22 10 34 0100 0110 10 11 30 38 38 28 -0.2 0.4 +0.2 27.35 10 7.8 9.1 +0,2 28 10 3.4 2.1 +0.2 +0.1 0.4 -0,2
23 10 34 0100 0130 10 13 30 38 38 32 -0.2 0.4 +0.2 31.43 10 9.8 11.1 +0,2 32 10 3.4 2.1 +0.2 +0.1 0.4 -0,2
24 10 34 0100 0160 10 16 - - 38 45 -0.2 0.4 +0.2 43.08 10 12.8 14.1 +0,2 45 10 3.4 2.1 +0.2 +0.1 0.4 -0,2
Order number
Width b, h9
Height h, h12
For shaft diameter d1, allocation 1, above
For shaft diameter d1, allocation 1, up to
For shaft diameter d1, allocation 2, above
For shaft diameter d1, allocation 2, up to
Diameter d2
Diameter admiss. diff.
Bevelled/ rounded r1
Bevelled/ rounded admiss. diff.
Length L ≈
Shaft groove, width b (fixed sit P9 simple sit N9)
Shaft groove, depth t1, row A
Shaft groove, depth t1, row B
Shaft groove, depth t1, diff. for A a. B
Shaft groove diameter, d2 +0,5
Hub groove, width b (firm seat P9 loose seat J9)
Hub groove, depth t2, row A
Hub groove, depth t2, row B
Hub groove, depth t2, admiss diff. for A
Hub groove, depth t2, admiss diff. for B
Rounding of groove bottom, r2
Rounding of groove bottom, admiss. diff.
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG
Users Who Downloaded This Product Also Downloaded
Page