1

Mating pieces for clevises stainless steel A2 quality

Manufacturer mbo Oßwald
Identifier Mating piece for clevises 4x6 M4 x 0,7 Stainless steel A2 quality bright
Part Number 10 23 0004 0006/000
Size 4x6
Surface bright
Material group Stainless steel A2 quality
d1 4
g ±0,5 6
a1 h11 8
a2 8
b2 4
d2 M4 x 0,7
Thread version Regular thread right
f ±0,2 0,5
l1 21
l2 16
l3 6
l4 10
Mass (kg) per piece 0,006
Omniclass number 23.13.23.11.13
Product selection
Selector Part Number Identifier Size Surface Material group d1 g ±0,5 a1 h11 a2 b2 d2 Thread version f ±0,2 l1 l2 l3 l4 Mass (kg) per piece
1 10 23 0004 0006/000 Mating piece for clevises 4x6 M4 x 0,7 Stainless steel A2 quality bright 4x6 bright Stainless steel A2 quality 4 6 8 8 4 M4 x 0,7 Regular thread right 0,5 21 16 6 10 0,006
2 11 23 0004 0006/000 Mating piece for clevises 4x6LH M4 x 0,7 LH Stainless steel A2 quality bright 4x6LH bright Stainless steel A2 quality 4 6 8 8 4 M4 x 0,7 LH Regular thread left 0,5 21 16 6 10 0,006
3 10 23 0005 0075/000 Mating piece for clevises 5x7,5 M5 x 0,8 Stainless steel A2 quality bright 5x7,5 bright Stainless steel A2 quality 5 7,5 10 10 5 M5 x 0,8 Regular thread right 0,5 26 20 8 12,5 0,012
4 11 23 0005 0075/000 Mating piece for clevises 5x7,5LH M5 x 0,8 LH Stainless steel A2 quality bright 5x7,5LH bright Stainless steel A2 quality 5 7,5 10 10 5 M5 x 0,8 LH Regular thread left 0,5 26 20 8 12,5 0,012
5 10 23 0006 0009/000 Mating piece for clevises 6x9 M6 x 1 Stainless steel A2 quality bright 6x9 bright Stainless steel A2 quality 6 9 12 12 6 M6 x 1 Regular thread right 0,5 31 24 11 15 0,021
6 11 23 0006 0009/000 Mating piece for clevises 6x9LH M6 x 1 LH Stainless steel A2 quality bright 6x9LH bright Stainless steel A2 quality 6 9 12 12 6 M6 x 1 LH Regular thread left 0,5 31 24 11 15 0,021
7 10 23 0008 0012/000 Mating piece for clevises 8x12 M8 x 1,25 Stainless steel A2 quality bright 8x12 bright Stainless steel A2 quality 8 12 16 16 8 M8 x 1,25 Regular thread right 0,5 42 32 14 20 0,051
8 11 23 0008 0012/000 Mating piece for clevises 8x12LH M8 x 1,25 LH Stainless steel A2 quality bright 8x12LH bright Stainless steel A2 quality 8 12 16 16 8 M8 x 1,25 LH Regular thread left 0,5 42 32 14 20 0,051
9 12 23 0008 0012/000 Mating piece for clevises 8x12FG M8 x 1 Stainless steel A2 quality bright 8x12FG bright Stainless steel A2 quality 8 12 16 16 8 M8 x 1 Fine-pitch thread right 0,5 42 32 14 20 0,051
10 10 23 0010 0015/000 Mating piece for clevises 10x15 M10 x 1,5 Stainless steel A2 quality bright 10x15 bright Stainless steel A2 quality 10 15 20 20 10 M10 x 1,5 Regular thread right 0,5 52 40 18 25 0,098
11 11 23 0010 0015/000 Mating piece for clevises 10x15LH M10 x 1,5 LH Stainless steel A2 quality bright 10x15LH bright Stainless steel A2 quality 10 15 20 20 10 M10 x 1,5 LH Regular thread left 0,5 52 40 18 25 0,098
12 14 23 0010 0015/000 Mating piece for clevises 10x15FG M10 x 1,25 Stainless steel A2 quality bright 10x15FG bright Stainless steel A2 quality 10 15 20 20 10 M10 x 1,25 Fine-pitch thread right 0,5 52 40 18 25 0,098
13 10 23 0012 0018/000 Mating piece for clevises 12x18 M12 x 1,75 Stainless steel A2 quality bright 12x18 bright Stainless steel A2 quality 12 18 24 24 12 M12 x 1,75 Regular thread right 0,5 62 48 22 30 0,168
14 11 23 0012 0018/000 Mating piece for clevises 12x18LH M12 x 1,75 LH Stainless steel A2 quality bright 12x18LH bright Stainless steel A2 quality 12 18 24 24 12 M12 x 1,75 LH Regular thread left 0,5 62 48 22 30 0,168
15 14 23 0012 0018/000 Mating piece for clevises 12x18FG M12 x 1,25 Stainless steel A2 quality bright 12x18FG bright Stainless steel A2 quality 12 18 24 24 12 M12 x 1,25 Fine-pitch thread right 0,5 62 48 22 30 0,167
16 10 23 0014 0021/000 Mating piece for clevises 14x21 M14 x 2 Stainless steel A2 quality bright 14x21 bright Stainless steel A2 quality 14 21 27 27 14 M14 x 2 Regular thread right 1 72 56 25 35 0,247
17 11 23 0014 0021/000 Mating piece for clevises 14x21LH M14 x 2 LH Stainless steel A2 quality bright 14x21LH bright Stainless steel A2 quality 14 21 27 27 14 M14 x 2 LH Regular thread left 1 72 56 25 35 0,247
18 16 23 0014 0021/000 Mating piece for clevises 14x21FG M14 x 1,5 Stainless steel A2 quality bright 14x21FG bright Stainless steel A2 quality 14 21 27 27 14 M14 x 1,5 Fine-pitch thread right 1 72 56 25 35 0,245
19 10 23 0016 0024/000 Mating piece for clevises 16x24 M16 x 2 Stainless steel A2 quality bright 16x24 bright Stainless steel A2 quality 16 24 32 32 16 M16 x 2 Regular thread right 1 83 64 30 40 0,397
20 11 23 0016 0024/000 Mating piece for clevises 16x24LH M16 x 2 LH Stainless steel A2 quality bright 16x24LH bright Stainless steel A2 quality 16 24 32 32 16 M16 x 2 LH Regular thread left 1 83 64 30 40 0,397
21 16 23 0016 0024/000 Mating piece for clevises 16x24FG M16 x 1,5 Stainless steel A2 quality bright 16x24FG bright Stainless steel A2 quality 16 24 32 32 16 M16 x 1,5 Fine-pitch thread right 1 83 64 30 40 0,395
22 10 23 0020 0030/000 Mating piece for clevises 20x30 M20 x 2,5 Stainless steel A2 quality bright 20x30 bright Stainless steel A2 quality 20 30 40 40 20 M20 x 2,5 Regular thread right 1 105 80 38 50 0,783
23 11 23 0020 0030/000 Mating piece for clevises 20x30LH M20 x 2,5 LH Stainless steel A2 quality bright 20x30LH bright Stainless steel A2 quality 20 30 40 40 20 M20 x 2,5 LH Regular thread left 1 105 80 38 50 0,783
24 16 23 0020 0030/000 Mating piece for clevises 20x30FG M20 x 1,5 Stainless steel A2 quality bright 20x30FG bright Stainless steel A2 quality 20 30 40 40 20 M20 x 1,5 Fine-pitch thread right 1 105 80 38 50 0,776
Part Number
Identifier
Size
Surface
Material group
d1
g ±0,5
a1 h11
a2
b2
d2
Thread version
f ±0,2
l1
l2
l3
l4
Mass (kg) per piece
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG