1

Knuckle eyes stainless steel A2 quality

Manufacturer mbo Oßwald
Identifier Knuckle eye 3,5 M3,5 x 0,6 Stainless steel A2 quality bright
Part Number 10 47 0000 0035/000
Size 3,5
Surface bright
Material group Stainless steel A2 quality
d1 8
d2 +0,1 4,1
d3 M3,5x0,6
Thread version Regular thread right
R 4
sw -0,1 4
l1 16
l2 3
l3 8
l4 12
Mass (kg) per 100 piece 0,32
Product selection
Selector Part Number Identifier Size Surface Material group d1 d2 +0,1 d3 Thread version R sw -0,1 l1 l2 l3 l4 Mass (kg) per 100 piece
1 10 47 0000 0035/000 Knuckle eye 3,5 M3,5 x 0,6 Stainless steel A2 quality bright 3,5 bright Stainless steel A2 quality 8 4,1 M3,5x0,6 Regular thread right 4 4 16 3 8 12 0,32
2 11 47 0000 0035/000 Knuckle eye 3,5LH M3,5 x 0,6LH Stainless steel A2 quality bright 3,5LH bright Stainless steel A2 quality 8 4,1 M3,5x0,6LH Regular thread left 4 4 16 3 8 12 0,32
3 10 47 0000 0005/000 Knuckle eye 5 M5 x 0,8 Stainless steel A2 quality bright 5 bright Stainless steel A2 quality 10 6,1 M5x0,8 Regular thread right 5 6 20,5 8 10 16 0,69
4 11 47 0000 0005/000 Knuckle eye 5LH M5 x 0,8LH Stainless steel A2 quality bright 5LH bright Stainless steel A2 quality 10 6,1 M5x0,8LH Regular thread left 5 6 20,5 8 10 16 0,69
5 10 47 0000 0008/000 Knuckle eye 8 M8 x 1,25 Stainless steel A2 quality bright 8 bright Stainless steel A2 quality 14 8,1 M8x1,25 Regular thread right 7 10 26 10 14 20 1,8
6 11 47 0000 0008/000 Knuckle eye 8LH M8 x 1,25LH Stainless steel A2 quality bright 8LH bright Stainless steel A2 quality 14 8,1 M8x1,25LH Regular thread left 7 10 26 10 14 20 1,8
7 10 47 0000 0010/000 Knuckle eye 10 M10 x 1,5 Stainless steel A2 quality bright 10 bright Stainless steel A2 quality 18 8,1 M10x1,5 Regular thread right 9 12 33 14 17 25 3,98
8 11 47 0000 0010/000 Knuckle eye 10LH M10 x 1,5LH Stainless steel A2 quality bright 10LH bright Stainless steel A2 quality 18 8,1 M10x1,5LH Regular thread left 9 12 33 14 17 25 3,98
9 16 47 0000 0014/000 Knuckle eye 14FG M14 x 1,5 Stainless steel A2 quality bright 14FG bright Stainless steel A2 quality 25 14,1 M14x1,5 Fine-pitch thread right 12,5 14 51 18 21 40 11,2
Part Number
Identifier
Size
Surface
Material group
d1
d2 +0,1
d3
Thread version
R
sw -0,1
l1
l2
l3
l4
Mass (kg) per 100 piece
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG