mbo Oßwald
By mbo Oßwald

Bolts with groove for retaining rings DIN 471 (suitable for clevises) stainless steel

Manufacturer mbo Oßwald
Standard DIN 471
Identifier Bolt with groove for retaining rings DIN 471 (suitable for clevises) BEG 4 x 10 x 8,5 stainless steel bright
Part Number 10 79 4305 0004/000
Size BEG 4 x 10 x 8,5
Surface bright
Material group Stainless steel
d1 h11 4
d2 3,8
d3 h14 6
l1 10
l2 8,5
k 1
m 0,5
z1 ˜ 0,5
z2 ˜ 0,5
Mass (kg) per 100 piece 0,1
Omniclass number 23.13.23.11.13
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

mbo Oßwald

mbo Oßwald

Metal processing, Linking technology

Google Map