1

Ball studs DIN 71803 form C stainless steel A2 quality

Manufacturer mbo Oßwald
Standard DIN 71803
Identifier Ball stud DIN 71803 form C with threaded stud and spanner surface C 6 M4¹ Stainless steel A2 quality bright
Part Number 10 03 4003 0006/000
Size C 6 M4¹
Surface bright
Material group Stainless steel A2 quality
d1 6
d2 M4 x 0,7
Thread version Regular thread right
l2 ±0,3 8,5
l3 ±0,3 8,5
sw 5
Mass (kg) per piece 0,002
Omniclass number 23.13.23.11.13.19
Product selection
Selector Part Number Identifier Size Surface Material group d1 d2 Thread version l2 ±0,3 l3 ±0,3 sw Mass (kg) per piece
1 10 03 4003 0006/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 6 M4¹ Stainless steel A2 quality bright C 6 M4¹ bright Stainless steel A2 quality 6 M4 x 0,7 Regular thread right 8,5 8,5 5 0,002
2 11 03 4003 0006/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 6 M4LH¹ Stainless steel A2 quality bright C 6 M4LH¹ bright Stainless steel A2 quality 6 M4 x 0,7 LH Regular thread left 8,5 8,5 5 0,002
3 10 03 4003 0008/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 8 M5 Stainless steel A2 quality bright C 8 M5 bright Stainless steel A2 quality 8 M5 x 0,8 Regular thread right 10,2 9 7 0,005
4 11 03 4003 0008/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 8 M5LH Stainless steel A2 quality bright C 8 M5LH bright Stainless steel A2 quality 8 M5 x 0,8 LH Regular thread left 10,2 9 7 0,005
5 10 03 4003 0010/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 10 M6 Stainless steel A2 quality bright C 10 M6 bright Stainless steel A2 quality 10 M6 x 1 Regular thread right 12,5 11 8 0,008
6 11 03 4003 0010/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 10 M6LH Stainless steel A2 quality bright C 10 M6LH bright Stainless steel A2 quality 10 M6 x 1 LH Regular thread left 12,5 11 8 0,008
7 10 03 4003 0013/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 13 M8 Stainless steel A2 quality bright C 13 M8 bright Stainless steel A2 quality 13 M8 x 1,25 Regular thread right 16,5 13 11 0,018
8 11 03 4003 0013/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 13 M8LH Stainless steel A2 quality bright C 13 M8LH bright Stainless steel A2 quality 13 M8 x 1,25 LH Regular thread left 16,5 13 11 0,018
9 10 03 4003 0016/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 16 M10 Stainless steel A2 quality bright C 16 M10 bright Stainless steel A2 quality 16 M10 x 1,5 Regular thread right 20 16 13 0,034
10 11 03 4003 0016/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 16 M10LH Stainless steel A2 quality bright C 16 M10LH bright Stainless steel A2 quality 16 M10 x 1,5 LH Regular thread left 20 16 13 0,034
11 10 03 4003 1612/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 16 M12 Stainless steel A2 quality bright C 16 M12 bright Stainless steel A2 quality 16 M12 x 1,75 Regular thread right 20 16 13 0,038
12 11 03 4003 1612/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 16 M12LH Stainless steel A2 quality bright C 16 M12LH bright Stainless steel A2 quality 16 M12 x 1,75 LH Regular thread left 20 16 13 0,038
13 10 03 4003 0019/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 19 M14 Stainless steel A2 quality bright C 19 M14 bright Stainless steel A2 quality 19 M14 x 2 Regular thread right 28 20 16 0,07
14 11 03 4003 0019/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 19 M14LH Stainless steel A2 quality bright C 19 M14LH bright Stainless steel A2 quality 19 M14 x 2 LH Regular thread left 28 20 16 0,07
15 16 03 4003 0019/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 19 M14FG Stainless steel A2 quality bright C 19 M14x1,5 bright Stainless steel A2 quality 19 M14 x 1,5 Fine-pitch thread right 28 20 16 0,07
16 10 03 4003 1916/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 19 M16 Stainless steel A2 quality bright C 19 M16 bright Stainless steel A2 quality 19 M16 x 2 Regular thread right 28 20 16 0,079
17 11 03 4003 1916/000 Ball stud DIN 71803 form C with threaded stud and spanner surface C 19 M16LH Stainless steel A2 quality bright C 19 M16LH bright Stainless steel A2 quality 19 M16 x 2 LH Regular thread left 28 20 16 0,079
Part Number
Identifier
Size
Surface
Material group
d1
d2
Thread version
l2 ±0,3
l3 ±0,3
sw
Mass (kg) per piece
Documentation
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG