1

Ball sockets DIN 71805 form B with spanner surface

Manufacturer mbo Oßwald
Standard DIN 71805
Identifier Ball socket DIN 71805 form B with spanner surface B 8 M5 Steel bright
Part Number 10 03 0000 9008/003
Size B 8 M5
Surface bright
Material group Steel
d1 h11 8
d2 h13 M5 x 0,8
Thread version Regular thread right
d3 8
a ±0,3 22
e min. 10,2
sw1 7
Mass (kg) per piece 0,009
Product selection
Selector Part Number Identifier Size Surface Material group d1 h11 d2 h13 Thread version d3 a ±0,3 e min. sw1 Mass (kg) per piece
1 10 03 0000 9008/003 Ball socket DIN 71805 form B with spanner surface B 8 M5 Steel bright B 8 M5 bright Steel 8 M5 x 0,8 Regular thread right 8 22 10,2 7 0,009
2 10 03 0000 9008/013 Ball socket DIN 71805 form B with spanner surface B 8 M5 Steel electr. galvanised white B 8 M5 electr. galvanised white Steel 8 M5 x 0,8 Regular thread right 8 22 10,2 7 0,009
3 11 03 0000 9008/003 Ball socket DIN 71805 form B with spanner surface B 8 M5LH Steel bright B 8 M5LH bright Steel 8 M5 x 0,8 LH Regular thread left 8 22 10,2 7 0,009
4 11 03 0000 9008/013 Ball socket DIN 71805 form B with spanner surface B 8 M5LH Steel electr. galvanised white B 8 M5LH electr. galvanised white Steel 8 M5 x 0,8 LH Regular thread left 8 22 10,2 7 0,009
5 10 03 0000 9010/003 Ball socket DIN 71805 form B with spanner surface B 10 M6 Steel bright B 10 M6 bright Steel 10 M6 x 1 Regular thread right 10 25 11,5 8 0,015
6 10 03 0000 9010/013 Ball socket DIN 71805 form B with spanner surface B 10 M6 Steel electr. galvanised white B 10 M6 electr. galvanised white Steel 10 M6 x 1 Regular thread right 10 25 11,5 8 0,015
7 11 03 0000 9010/003 Ball socket DIN 71805 form B with spanner surface B 10 M6LH Steel bright B 10 M6LH bright Steel 10 M6 x 1 LH Regular thread left 10 25 11,5 8 0,015
8 11 03 0000 9010/013 Ball socket DIN 71805 form B with spanner surface B 10 M6LH Steel electr. galvanised white B 10 M6LH electr. galvanised white Steel 10 M6 x 1 LH Regular thread left 10 25 11,5 8 0,015
9 10 03 0000 9013/003 Ball socket DIN 71805 form B with spanner surface B 13 M8 Steel bright B 13 M8 bright Steel 13 M8 x 1,25 Regular thread right 13 30 14 10 0,029
10 10 03 0000 9013/013 Ball socket DIN 71805 form B with spanner surface B 13 M8 Steel electr. galvanised white B 13 M8 electr. galvanised white Steel 13 M8 x 1,25 Regular thread right 13 30 14 10 0,029
11 11 03 0000 9013/003 Ball socket DIN 71805 form B with spanner surface B 13 M8LH Steel bright B 13 M8LH bright Steel 13 M8 x 1,25 LH Regular thread left 13 30 14 10 0,029
12 11 03 0000 9013/013 Ball socket DIN 71805 form B with spanner surface B 13 M8LH Steel electr. galvanised white B 13 M8LH electr. galvanised white Steel 13 M8 x 1,25 LH Regular thread left 13 30 14 10 0,029
13 10 03 0000 9016/003 Ball socket DIN 71805 form B with spanner surface B 16 M10 Steel bright B 16 M10 bright Steel 16 M10 x 1,5 Regular thread right 16 35 15,5 13 0,057
14 10 03 0000 9016/013 Ball socket DIN 71805 form B with spanner surface B 16 M10 Steel electr. galvanised white B 16 M10 electr. galvanised white Steel 16 M10 x 1,5 Regular thread right 16 35 15,5 13 0,057
15 11 03 0000 9016/003 Ball socket DIN 71805 form B with spanner surface B 16 M10LH Steel bright B 16 M10LH bright Steel 16 M10 x 1,5 LH Regular thread left 16 35 15,5 13 0,057
16 11 03 0000 9016/013 Ball socket DIN 71805 form B with spanner surface B 16 M10LH Steel electr. galvanised white B 16 M10LH electr. galvanised white Steel 16 M10 x 1,5 LH Regular thread left 16 35 15,5 13 0,057
17 10 03 0012 9016/003 Ball socket DIN 71805 form B with spanner surface B 16 M12 Steel bright B 16 M12 bright Steel 16 M12 x 1,75 Regular thread right 16 35 15,5 13 0,049
18 10 03 0012 9016/013 Ball socket DIN 71805 form B with spanner surface B 16 M12 Steel electr. galvanised white B 16 M12 electr. galvanised white Steel 16 M12 x 1,75 Regular thread right 16 35 15,5 13 0,049
19 11 03 0012 9016/003 Ball socket DIN 71805 form B with spanner surface B 16 M12LH Steel bright B 16 M12LH bright Steel 16 M12 x 1,75 LH Regular thread left 16 35 15,5 13 0,049
20 11 03 0012 9016/013 Ball socket DIN 71805 form B with spanner surface B 16 M12LH Steel electr. galvanised white B 16 M12LH electr. galvanised white Steel 16 M12 x 1,75 LH Regular thread left 16 35 15,5 13 0,049
21 10 03 0000 9019/003 Ball socket DIN 71805 form B with spanner surface B 19 M14 Steel bright B 19 M14 bright Steel 19 M14 x 2 Regular thread right 22 45 21,5 19 0,125
22 10 03 0000 9019/013 Ball socket DIN 71805 form B with spanner surface B 19 M14 Steel electr. galvanised white B 19 M14 electr. galvanised white Steel 19 M14 x 2 Regular thread right 22 45 21,5 19 0,125
23 11 03 0000 9019/003 Ball socket DIN 71805 form B with spanner surface B 19 M14LH Steel bright B 19 M14LH bright Steel 19 M14 x 2 LH Regular thread left 22 45 21,5 19 0,125
24 11 03 0000 9019/013 Ball socket DIN 71805 form B with spanner surface B 19 M14LH Steel electr. galvanised white B 19 M14LH electr. galvanised white Steel 19 M14 x 2 LH Regular thread left 22 45 21,5 19 0,125
25 16 03 0000 9019/003 Ball socket DIN 71805 form B with spanner surface B 19 M14FG Steel bright B 19 M14x1,5 bright Steel 19 M14 x 1,5 Fine-pitch thread right 22 45 21,5 19 0,124
26 16 03 0000 9019/013 Ball socket DIN 71805 form B with spanner surface B 19 M14FG Steel electr. galvanised white B 19 M14x1,5 electr. galvanised white Steel 19 M14 x 1,5 Fine-pitch thread right 22 45 21,5 19 0,124
27 10 03 0016 9019/003 Ball socket DIN 71805 form B with spanner surface B 19 M16 Steel bright B 19 M16 bright Steel 19 M16 x 2 Regular thread right 22 45 21,5 19 0,125
28 10 03 0016 9019/013 Ball socket DIN 71805 form B with spanner surface B 19 M16 Steel electr. galvanised white B 19 M16 electr. galvanised white Steel 19 M16 x 2 Regular thread right 22 45 21,5 19 0,125
29 11 03 0016 9019/003 Ball socket DIN 71805 form B with spanner surface B 19 M16LH Steel bright B 19 M16LH bright Steel 19 M16 x 2 LH Regular thread left 22 45 21,5 19 0,125
30 11 03 0016 9019/013 Ball socket DIN 71805 form B with spanner surface B 19 M16LH Steel electr. galvanised white B 19 M16LH electr. galvanised white Steel 19 M16 x 2 LH Regular thread left 22 45 21,5 19 0,125
Part Number
Identifier
Size
Surface
Material group
d1 h11
d2 h13
Thread version
d3
a ±0,3
e min.
sw1
Mass (kg) per piece
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG