1

Ball sockets DIN 71805 form B stainless steel A2 quality

Manufacturer mbo Oßwald
Standard DIN 71805
Identifier Ball socket DIN 71805 form B A 6 M4 Stainless steel A2 quality bright
Part Number 10 03 0000 0006/000
Size A 6 M4¹
Surface bright
Material group Stainless steel A2 quality
d1 6
d2 M4 x 0,7
Thread version Regular thread right
d3 7
a ±0,3 22
e min. 10,2
Mass (kg) per piece 0,008
Product selection
Selector Part Number Identifier Size Surface Material group d1 d2 Thread version d3 a ±0,3 e min. Mass (kg) per piece
1 10 03 0000 0006/000 Ball socket DIN 71805 form B A 6 M4 Stainless steel A2 quality bright A 6 M4¹ bright Stainless steel A2 quality 6 M4 x 0,7 Regular thread right 7 22 10,2 0,008
2 11 03 0000 0006/000 Ball socket DIN 71805 form B A 6 M4LH Stainless steel A2 quality bright A 6 M4LH¹ bright Stainless steel A2 quality 6 M4 x 0,7 LH Regular thread left 7 22 10,2 0,008
3 10 03 0000 1008/000 Ball socket DIN 71805 form B B 8 M5 Stainless steel A2 quality bright B 8 M5 bright Stainless steel A2 quality 8 M5 x 0,8 Regular thread right 8 22 10,2 0,009
4 11 03 0000 1008/000 Ball socket DIN 71805 form B B 8 M5LH Stainless steel A2 quality bright B 8 M5LH bright Stainless steel A2 quality 8 M5 x 0,8 LH Regular thread left 8 22 10,2 0,009
5 10 03 0000 1010/000 Ball socket DIN 71805 form B B 10 M6 Stainless steel A2 quality bright B 10 M6 bright Stainless steel A2 quality 10 M6 x 1 Regular thread right 10 25 11,5 0,015
6 11 03 0000 1010/000 Ball socket DIN 71805 form B B 10 M6LH Stainless steel A2 quality bright B 10 M6LH bright Stainless steel A2 quality 10 M6 x 1 LH Regular thread left 10 25 11,5 0,015
7 10 03 0000 1013/000 Ball socket DIN 71805 form B B 13 M8 Stainless steel A2 quality bright B 13 M8 bright Stainless steel A2 quality 13 M8 x 1,25 Regular thread right 13 30 14 0,029
8 11 03 0000 1013/000 Ball socket DIN 71805 form B B 13 M8LH Stainless steel A2 quality bright B 13 M8LH bright Stainless steel A2 quality 13 M8 x 1,25 LH Regular thread left 13 30 14 0,029
9 10 03 0000 1016/000 Ball socket DIN 71805 form B B 16 M10 Stainless steel A2 quality bright B 16 M10 bright Stainless steel A2 quality 16 M10 x 1,5 Regular thread right 16 35 15,5 0,057
10 11 03 0000 1016/000 Ball socket DIN 71805 form B B 16 M10LH Stainless steel A2 quality bright B 16 M10LH bright Stainless steel A2 quality 16 M10 x 1,5 LH Regular thread left 16 35 15,5 0,057
11 10 03 0000 2016/000 Ball socket DIN 71805 form B B 16 M12 Stainless steel A2 quality bright B 16 M12 bright Stainless steel A2 quality 16 M12 x 1,75 Regular thread right 16 35 15,5 0,049
12 11 03 0000 2016/000 Ball socket DIN 71805 form B B 16 M12LH Stainless steel A2 quality bright B 16 M12LH bright Stainless steel A2 quality 16 M12 x 1,75 LH Regular thread left 16 35 15,5 0,049
13 10 03 0000 1019/000 Ball socket DIN 71805 form B B 19 M14 Stainless steel A2 quality bright B 19 M14 bright Stainless steel A2 quality 19 M14 x 2 Regular thread right 22 45 21,5 0,125
14 11 03 0000 1019/000 Ball socket DIN 71805 form B B 19 M14LH Stainless steel A2 quality bright B 19 M14LH bright Stainless steel A2 quality 19 M14 x 2 LH Regular thread left 22 45 21,5 0,125
15 16 03 0000 1019/000 Ball socket DIN 71805 form B B 19 M14FG Stainless steel A2 quality bright B 19 M14x1,5 bright Stainless steel A2 quality 19 M14 x 1,5 Fine-pitch thread right 22 45 21,5 0,124
16 10 03 0000 2019/000 Ball socket DIN 71805 form B B 19 M16 Stainless steel A2 quality bright B 19 M16 bright Stainless steel A2 quality 19 M16 x 2 Regular thread right 22 45 21,5 0,125
17 11 03 0000 2019/000 Ball socket DIN 71805 form B B 19 M16LH Stainless steel A2 quality bright B 19 M16LH bright Stainless steel A2 quality 19 M16 x 2 LH Regular thread left 22 45 21,5 0,125
Part Number
Identifier
Size
Surface
Material group
d1
d2
Thread version
d3
a ±0,3
e min.
Mass (kg) per piece
Contact the supplier
mbo Oßwald Metal processing, Linking technology
mbo Oßwald GmbH & Co KG