MAVILOR MOTORS S.A.
By MAVILOR MOTORS S.A.


SPECIAL MOTORS MA–EE

MOTORS

Manufacturer MAVILOR MOTORS S.A.
Description SPECIAL MOTORS MA–EE Series
Part Number MS 2 EExd IIC T5 Basic
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 MS 2 EExd IIC T5 Basic SPECIAL MOTORS MA–EE Series
2 7 MS 12 EExd IIC T5 Basic SPECIAL MOTORS MA–EE Series
3 8 MS 22 EExd II T5 Basic SPECIAL MOTORS MA–EE Series
4 9 MA 3 EExd IIC T5 Basic Resolver SPECIAL MOTORS MA–EE Series
5 10 MA 20 EExd IIC T5 Basic Resolver SPECIAL MOTORS MA–EE Series
6 11 MA 30 EExd IIC T5 Basic B14 Resolver SPECIAL MOTORS MA–EE Series
7 12 MS 4 EExd IIC T3 Basic SPECIAL MOTORS MA–EE Series
8 13 MS 6 EExd IIC T3 Basic SPECIAL MOTORS MA–EE Series
9 14 MS 8 EExd IIC T3 Basic SPECIAL MOTORS MA–EE Series
10 2 MA 6 EExd IIC T3 B5 Resolver SPECIAL MOTORS MA–EE Series
11 3 MA 6 EExd IIC T3 B14 Resolver SPECIAL MOTORS MA–EE Series
12 4 MA 10 EExd IIC T3 B5 Resolver SPECIAL MOTORS MA–EE Series
13 5 MA 10 EExd IIC T3 B14 Resolver SPECIAL MOTORS MA–EE Series
14 6 MA 55 EExd IIC Basic B14 Resolver SPECIAL MOTORS MA–EE Series

Documentation

Contact the supplier

MAVILOR MOTORS S.A.

MAVILOR MOTORS S.A.

MAVILOR MOTORS S.A. has been associated with creativity, innovation and tenacity.Offering intelligent solutions, all of which allow Mavilor Motors S.A. to respond appropriately to everything that we have been entrusted with, and to satisfy our clients in their need to optimise their industrial automation applications in all types of machines and installations.The fact that thousands of clients every day use our servomotors confirms their confidence in us.

Google Map