1

Rigid coupling MAV 1204

Rigid shaft-to-shaft coupling - Medium capacity - Three-part design - Compact design - Not self-locking (from size 15x52 and above) - Shafts tolerance: h9 max - Shafts surface finish 0.8 < Ra < 3.2 μm

Manufacturer MAV S.p.A.
Description Rigid shaft-to-shaft coupling - Medium capacity - Three-part design - Compact design - Not self-locking (from size 15x52 and above) - Shafts tolerance: h9 max - Shafts surface finish 0.8 < Ra < 3.2 μm
Item number 1204 6x35
d x D (mm) 6x35
L1 (mm) 19
L (mm) 22,5
Screws M5
Ma (Nm) 4
Mt (Nm) 27
Fax (kN) 9
Ps (MPa) 491
Weight (Kg) 0,11
Product selection
Selector Item number d x D (mm) L1 (mm) L (mm) Screws Ma (Nm) Mt (Nm) Fax (kN) Ps (MPa) Weight (Kg)
1 1204 6x35 6x35 19 22,5 M5 4 27 9 491 0,11
2 1204 7x35 7x35 19 22,5 M5 4 31 9 421 0,11
3 1204 8x35 8x35 19 22,5 M5 4 36 9 368 0,11
4 1204 9x39 9x39 23 26,5 M5 4 50 11 327 0,17
5 1204 10x39 10x39 23 26,5 M5 4 55 11 294 0,17
6 1204 11x39 11x39 23 26,5 M5 4 61 11 268 0,17
7 1204 12x44 12x44 30 33,5 M5 4 80 13 226 0,29
8 1204 13x44 13x44 30 33,5 M5 4 87 13 209 0,29
9 1204 14x44 14x44 30 33,5 M5 4 93 13 194 0,28
10 1204 15x52 15x52 34 38 M6 12 160 22 275 0,43
11 1204 16x52 16x52 34 38 M6 12 170 22 258 0,43
12 1204 17x52 17x52 34 38 M6 12 180 22 242 0,42
13 1204 18x52 18x52 34 38 M6 12 200 22 229 0,42
14 1204 19x52 19x52 34 38 M6 12 210 22 217 0,41
15 1204 20x60 20x60 40 44 M6 12 360 36 301 0,65
16 1204 22x60 22x60 40 44 M6 12 400 36 273 0,63
17 1204 24x60 24x60 40 44 M6 12 440 36 250 0,61
18 1204 25x66 25x66 44 48 M6 12 630 51 299 0,84
19 1204 28x66 28x66 44 48 M6 12 710 51 267 0,8
20 1204 29x66 29x66 44 48 M6 12 740 51 258 0,79
21 1204 30x76 30x76 48 52 M6 12 870 58 256 1,2
22 1204 32x76 32x76 48 52 M6 12 930 58 240 1,2
23 1204 35x76 35x76 48 52 M6 12 1000 58 220 1,2
24 1204 36x96 36x96 56 61,3 M8 30 1800 97 312 2,3
25 1204 40x96 40x96 56 61,3 M8 30 1900 97 281 2,2
26 1204 44x96 44x96 56 61,3 M8 30 2100 97 256 2,1
27 1204 50x112 50x112 68 73,3 M8 30 3500 140 264 3,5
28 1204 51x112 51x112 68 73,3 M8 30 3600 140 259 3,5
29 1204 54x112 54x112 68 73,3 M8 30 3800 140 244 3,6
30 1204 55x120 55x120 78 83,3 M8 30 4600 170 244 4,7
31 1204 60x120 60x120 78 83,3 M8 30 5000 170 224 4,4
32 1204 63x120 63x120 78 83,3 M8 30 5300 170 213 4,3
33 1204 65x148 65x148 88 94,4 M10 60 8600 260 284 8,4
34 1204 68x148 68x148 88 94,4 M10 60 9000 260 272 8,1
35 1204 70x148 70x148 88 94,4 M10 60 9300 260 264 8,1
36 1204 73x148 73x148 88 94,4 M10 60 9700 260 253 7,9
37 1204 74x170 74x170 104 111,5 M12 100 11600 310 262 12,8
38 1204 76x170 76x170 104 111,5 M12 100 12000 310 256 12,7
39 1204 80x170 80x170 104 111,5 M12 100 12600 310 243 12,3
40 1204 85x170 85x170 104 111,5 M12 100 13400 310 228 11,8
41 1204 86x185 86x185 116 123,5 M12 100 16200 380 238 16,8
42 1204 90x185 90x185 116 123,5 M12 100 17000 380 227 16,3
43 1204 92x185 92x185 116 123,5 M12 100 17400 380 222 16,1
44 1204 96x185 96x185 116 123,5 M12 100 18100 380 213 15,6
45 1204 100x197 100x197 126 133,5 M12 100 23600 470 232 19,6
46 1204 106x197 106x197 126 133,5 M12 100 25000 470 219 18,7
47 1204 108x197 108x197 126 133,5 M12 100 25500 470 215 18,4
48 1204 110x197 110x197 126 133,5 M12 100 26000 470 211 18,1
49 1204 120x230 120x230 152 162 M16 250 43600 730 251 31,5
50 1204 130x230 130x230 152 162 M16 250 47200 730 231 29,4
Item number
d x D (mm)
L1 (mm)
L (mm)
Screws
Ma (Nm)
Mt (Nm)
Fax (kN)
Ps (MPa)
Weight (Kg)
Contact the supplier
MAV S.p.A. Manufacturing keyless locking devices, shrink discs and rigid couplings
MAV S.p.A.