Matara UK Ltd
By Matara UK Ltd


MCHW series

180° ANGULAR GRIPPER - Rack & pinion style

Manufacturer Matara UK Ltd
Description 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 40
Part number MCHW-40 D 1
Mass 2.2 kg
Acting Type Double Acting
Tube I.D. 40 mm
Medium Air
Operating pressure range 0,15~0,7 MPa
Ambient temperature -10~+60°C (No freezing)
Repeatability ±0,2 mm
Max.operating frequency(c.p.m) 30
Lubrication Not required
Effective force (Nm) at (5kgf/cm²) 3,70
Operating angle - Opened side (both sides) 180°
Operating angle - Closed side (both sides) -5°
Sensor switch RK: Reed switch, RKN: NPN, RKP: PNP
CAD models
Share

Product selection

Index Selector Part number Description Mass (kg) Quantity Acting Type Tube I.D. (mm) Medium Operating pressure range Ambient temperature Repeatability Max.operating frequency(c.p.m) Lubrication Effective force (Nm) at (5kgf/cm²) Operating angle - Opened side (both sides) Operating angle - Closed side (both sides) Sensor switch
1 1 MCHW-20 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 20 0.3 1 Double Acting 20 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 0,3 180° -5° RK: Reed switch, RKN: NPN, RKP: PNP
2 2 MCHW-25 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 25 0.53 1 Double Acting 25 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 0,73 180° -6° RK: Reed switch, RKN: NPN, RKP: PNP
3 3 MCHW-32 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 32 1 1 Double Acting 32 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 30 Not required 1,61 180° -5° RK: Reed switch, RKN: NPN, RKP: PNP
4 4 MCHW-40 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 40 2.2 1 Double Acting 40 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 30 Not required 3,70 180° -5° RK: Reed switch, RKN: NPN, RKP: PNP
5 5 MCHW-50 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 50 5.15 1 Double Acting 50 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 30 Not required 8,27 180° -4° RK: Reed switch, RKN: NPN, RKP: PNP

Documentation

Contact the supplier

Matara UK Ltd

Matara UK Ltd

Matara was formed with the prime objective of offering UK & Ireland machine builders, resellers and end users cost effective, yet technically superior, bespoke automation and pneumatic products.

Google Map