MCHW series

180° ANGULAR GRIPPER - Rack & pinion style

Manufacturer Matara UK Ltd
Description 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 25
Part number MCHW-25 D 1
Mass 0.53 kg
Acting Type Double Acting
Tube I.D. 25 mm
Medium Air
Operating pressure range 0,15~0,7 MPa
Ambient temperature -10~+60°C (No freezing)
Repeatability ±0,2 mm
Max.operating frequency(c.p.m) 60
Lubrication Not required
Effective force (Nm) at (5kgf/cm²) 0,73
Operating angle - Opened side (both sides) 180°
Operating angle - Closed side (both sides) -6°
Sensor switch RK: Reed switch, RKN: NPN, RKP: PNP
Product selection
Selector Part number Description Mass (kg) Quantity Acting Type Tube I.D. (mm) Medium Operating pressure range Ambient temperature Repeatability Max.operating frequency(c.p.m) Lubrication Effective force (Nm) at (5kgf/cm²) Operating angle - Opened side (both sides) Operating angle - Closed side (both sides) Sensor switch
1 MCHW-20 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 20 0.3 1 Double Acting 20 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 0,3 180° -5° RK: Reed switch, RKN: NPN, RKP: PNP
2 MCHW-25 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 25 0.53 1 Double Acting 25 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 0,73 180° -6° RK: Reed switch, RKN: NPN, RKP: PNP
3 MCHW-32 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 32 1 1 Double Acting 32 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 30 Not required 1,61 180° -5° RK: Reed switch, RKN: NPN, RKP: PNP
4 MCHW-40 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 40 2.2 1 Double Acting 40 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 30 Not required 3,70 180° -5° RK: Reed switch, RKN: NPN, RKP: PNP
5 MCHW-50 D 1 180° ANGULAR GRIPPER - Rack & pinion style - MCHW series Tube I.D. 50 5.15 1 Double Acting 50 Air 0,15~0,7 MPa -10~+60°C (No freezing) ±0,2 mm 30 Not required 8,27 180° -4° RK: Reed switch, RKN: NPN, RKP: PNP
Part number
Description
Mass (kg)
Quantity
Acting Type
Tube I.D. (mm)
Medium
Operating pressure range
Ambient temperature
Repeatability
Max.operating frequency(c.p.m)
Lubrication
Effective force (Nm) at (5kgf/cm²)
Operating angle - Opened side (both sides)
Operating angle - Closed side (both sides)
Sensor switch
Documentation
Contact the supplier
Matara UK Ltd Matara was formed with the prime objective of offering UK & Ireland machine builders, resellers and end users cost effective, yet technically superior, bespoke automation and pneumatic products.
Matara UK Ltd
Users Who Downloaded This Product Also Downloaded
Page