MCHY series

MCHY series

180° ANGULAR GRIPPER - Cam style

Manufacturer Matara UK Ltd
Description 180° ANGULAR GRIPPER - Cam style - MCHY series Tube I.D. 16
Part number MCHY-16 D
Mass 150 g
Acting Type Double Acting
Tube I.D. (mm) 16
Medium Air
Operating pressure range 0,1~0,6 MPa
Ambient temperature -10~+60°C (No freezing)
Repeatability ±0,2 mm
Max.operating frequency (c.p.m) 60
Lubrication Not required
Effective force (Nm) at (0,5 MPa) 0,54
Operating angle - Opened side (both sides) 180° ~182°
Operating angle - Closed side (both sides) -3°
Sensor switch RT: Reed switch, RTN: NPN, RTP: PNP
Product selection
Selector Part number Description Mass (g) Acting Type Tube I.D. (mm) Medium Operating pressure range Ambient temperature Repeatability Max.operating frequency (c.p.m) Lubrication Effective force (Nm) at (0,5 MPa) Operating angle - Opened side (both sides) Operating angle - Closed side (both sides) Sensor switch
1 MCHY-10 D 180° ANGULAR GRIPPER - Cam style - MCHY series Tube I.D. 10 80 Double Acting 10 Air 0,1~0,6 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 0,16 180° ~182° -3° RT: Reed switch, RTN: NPN, RTP: PNP
2 MCHY-16 D 180° ANGULAR GRIPPER - Cam style - MCHY series Tube I.D. 16 150 Double Acting 16 Air 0,1~0,6 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 0,54 180° ~182° -3° RT: Reed switch, RTN: NPN, RTP: PNP
3 MCHY-20 D 180° ANGULAR GRIPPER - Cam style - MCHY series Tube I.D. 20 320 Double Acting 20 Air 0,1~0,6 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 1,10 180° ~182° -3° RT: Reed switch, RTN: NPN, RTP: PNP
4 MCHY-25 D 180° ANGULAR GRIPPER - Cam style - MCHY series Tube I.D. 25 600 Double Acting 25 Air 0,1~0,6 MPa -10~+60°C (No freezing) ±0,2 mm 60 Not required 2,28 180° ~182° -3° RT: Reed switch, RTN: NPN, RTP: PNP
Part number
Description
Mass (g)
Acting Type
Tube I.D. (mm)
Medium
Operating pressure range
Ambient temperature
Repeatability
Max.operating frequency (c.p.m)
Lubrication
Effective force (Nm) at (0,5 MPa)
Operating angle - Opened side (both sides)
Operating angle - Closed side (both sides)
Sensor switch
Documentation
Contact the supplier
Matara UK Ltd Matara was formed with the prime objective of offering UK & Ireland machine builders, resellers and end users cost effective, yet technically superior, bespoke automation and pneumatic products.
Matara UK Ltd
Users Who Downloaded This Product Also Downloaded
Page