MASS-VIEW flow controller with display

Manufacturer Mass Flow ONLINE B.V.
Description MASS-VIEW flow controller with display - Lowest Flow, base - Controller, pre-installed gases - standard, Max. capacity (air) - 200 mln/min
Part Number MV-401
Product selection
Selector Part Number Description A (mm) B (mm) C (mm) E (mm) G (mm) H (mm) L (mm)
1 MV-401 MASS-VIEW flow controller with display - Lowest Flow, base - Controller, pre-installed gases - standard, Max. capacity (air) - 200 mln/min 79 123 63 159 81.5 221 179
2 MV-402 MASS-VIEW flow controller with display - Low Flow, base - Controller, pre-installed gases - standard, Max. capacity (air) - 2000 mln/min 79 123 63 159 81.5 221 179
3 MV-404 MASS-VIEW flow controller with display - Med Flow, base - Controller, pre-installed gases - standard, Max. capacity (air) - 20 ln/min 79 123 63 159 81.5 221 179
4 MV-405 MASS-VIEW flow controller with display - High Flow, base - Controller, pre-installed gases - standard, Max. capacity (air) - 50 ln/min 79 123 63 159 81.5 221 179
Part Number
Description
A (mm)
B (mm)
C (mm)
E (mm)
G (mm)
H (mm)
L (mm)
Documentation
Contact the supplier
Mass Flow ONLINE B.V. Complementary to the distributor network, Mass Flow ONLINE B.V. is a web shop for cost effective, high quality flow measurement and control instruments, not requiring customer specific advice or a quotation
Mass Flow ONLINE B.V.