MS288-10F EMI/RFI Shield FRAME

28.8 x 19.4 x 5mm Two-piece RF Shield/EMI Shield FRAME (CRS)

Manufacturer Masach Tech
Description 28.8 x 19.4 x 5mm Two-piece Drawn-Seamless RF Shield/EMI Shield FRAME (CRS)
Part Number MS288-10F
Material Tin-Steel (CRS)
Size 28.8 x 19.4 x 5 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Masach Tech

Masach Tech

Setting the Standard for Shielding. Masach brings twenty five years of know-how and expertise into every standard shield produced. Our ever-growing selection of standard EMI/RFI shields is the largest in the industry, saving our customers precious time and money while catering to the electronic industry’s growing high frequency and RF applications. With emphasis on technology and design, Masach drawn EMI/RFI shields boast top performance across the metrics, featuring a seamless protective cage, robust construction, optimal planarity and two-piece shield design.

Google Map