Hygienic & Sanitary feet

Manufacturer Martin Spa
Description "SS TEKNOCLEAN D.100 SCREW 3/4 "" G BUSH D50 "
Part Number 16000
Product selection
Selector Part Number Description Base Material Base dimension Rubber Pad Fixing system Stud size Stud lenght Joint Pitch Finish
1 16000 "SS TEKNOCLEAN D.100 SCREW 3/4 "" G BUSH D50 " Inox 100 No pad no "3/4" GAS" 110 ~14° GAS Turned
Part Number
Description
Base Material
Base dimension
Rubber Pad
Fixing system
Stud size
Stud lenght
Joint
Pitch
Finish
Documentation
Contact the supplier
Martin Spa Martin is your reliable partner in the supply of levelling components; the product range is unique in its variety (more than 4000 standard articles) and is focused to fulfill the necessities of each industrial sector.
Martin Spa