Hysteresis Clutches

Hysteresis Clutches

Product Description

Like the Hysteresis Brake, the Magtrol Hysteresis Clutch develops torque strictly through a magnetic air-gap, ensuring an absolutely smooth transmission of torque from the drive unit to the driven element. Designed to be powered without the use of brushes or slip rings, and being a pure hysteresis device, there is never any fear of contamination due to wear particles or leaky seals. This makes Magtrol Hysteresis Clutches and Brakes ideal for use in food processing and clean room environments.

Documentation
Contact the supplier
MAGTROL Hysteresis brakes and clutches for tension
MAGTROL SA