1
magneta

Electromagnetic clutches 0.6 – 3.6 Nm, Shaft-mounted clutch, Type 14.100.--.301

Manufacturer magneta
Description Electromagnetic clutches 0.6 – 3.6 Nm, Shaft-mounted clutch, Type 14.100.--.301
Part number 14.100.05.301
Product selection
Selector Type Size M (N.m) b (mm) b1 (mm) c1 (mm) d H7 (mm) d1 (mm) d4 (mm) d8 (mm) d11 H9 (mm) d14 (mm) f (mm) f2 (mm) g DIN 916 g DIN 916 i1 (mm) k1 (mm) l (mm) m (mm) S Lu (mm) u (mm) v (mm) x (mm) y (mm) tw (mm) Stator m (kg) Armature m (kg)
1 14.100.02.301 02 0.6 15.7 22.5 1.5 5 31 28 13 5 16 4 2.5 M3 M3 26.85 32.85 8 3.5 0.1 18 21 8 3.5 0.03 0.064 0.015
2 14.100.03.301 03 0.9 18.7 26 1.5 5 34 32 15 5 18 4.5 2.5 M3 M3 30.55 38.55 10 4 0.15 20 23 8 3.5 0.03 0.094 0.026
3 14.100.04.301 04 1.8 22 31 1.5 6 43 40 17 6 25 5.5 3 M3 M4 37.1 46.1 12 5 0.15 23 26 8 3.5 0.03 0.18 0.037
4 14.100.05.301 05 3.6 23.2 34 1.5 10 54 50 24 10 32 5.5 4.5 M4 M5 40.2 49.2 12 5 0.2 28 31 8 3.5 0.03 0.267 0.056
Type
Size
M (N.m)
b (mm)
b1 (mm)
c1 (mm)
d H7 (mm)
d1 (mm)
d4 (mm)
d8 (mm)
d11 H9 (mm)
d14 (mm)
f (mm)
f2 (mm)
g DIN 916
g DIN 916
i1 (mm)
k1 (mm)
l (mm)
m (mm)
S Lu (mm)
u (mm)
v (mm)
x (mm)
y (mm)
tw (mm)
Stator m (kg)
Armature m (kg)
Contact the supplier
magneta Manufacturer of electromagnetic clutches and brakes
magneta GmbH & Co KG
Users Who Downloaded This Product Also Downloaded
Page