1
magneta

Electromagnetic clutches 0.6 – 3.6 Nm, Flange-mounted clutch, Type 14.100.--.111

Manufacturer magneta
Description Electromagnetic clutches 0.6 – 3.6 Nm, Flange-mounted clutch, Type 14.100.--.111
Part number 14.100.05.111
Product selection
Selector Type Size M (N.m) b (mm) c (mm) d H7 (mm) d1 (mm) d2 (mm) d3 (mm) d4 (mm) d5 (mm) d8 (mm) d11 H7 (mm) f (mm) i (mm) k (mm) l (mm) l1 (mm) m (mm) s (mm) S Lu (mm) tk (mm) tw (mm) g DIN 916 Stator m (kg) Rotor m (kg) Armature m (kg)
1 14.100.02.111 02 0.6 16 1.5 5 31 39 11 28 33.5 13 5 4 20.35 26.35 8 14 3.5 3.4 0.1 0.06 0.03 M3 0.036 0.021 0.015
2 14.100.03.111 03 0.9 19 2 5 34 45 13 32 38 15 5 4.5 23.55 31.55 10 17 4 3.4 0.15 0.06 0.03 M3 0.034 0.034 0.026
3 14.100.04.111 04 1.8 22.3 2 6 43 54 19 40 47 17 6 5.5 28.4 37.4 12 19.3 5 3.4 0.15 0.06 0.03 M3 0.1 0.07 0.037
4 14.100.05.111 05 3.6 23.5 2 10 54 65 26 50 58 24 10 5.5 29.7 38.7 12 20.5 5 3.4 0.2 0.06 0.03 M3 0.15 0.11 0.056
Type
Size
M (N.m)
b (mm)
c (mm)
d H7 (mm)
d1 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
d5 (mm)
d8 (mm)
d11 H7 (mm)
f (mm)
i (mm)
k (mm)
l (mm)
l1 (mm)
m (mm)
s (mm)
S Lu (mm)
tk (mm)
tw (mm)
g DIN 916
Stator m (kg)
Rotor m (kg)
Armature m (kg)
Contact the supplier
magneta Manufacturer of electromagnetic clutches and brakes
magneta GmbH & Co KG